Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wireless Test Set

From wireless device development to high-volume production, Keysight one-box test solutions deliver fast measurement speeds, repeatable accuracy, and exceptional flexibility for testing today's mobile devices and femtocells. That translates to lower costs and increased profit margins for your company. There's a Keysight solution for testing all major wireless technologies and wireless connectivity formats including: LTE-Advanced, LTE FDD, LTE TDD, GSM/GPRS/EGPRS/E-EDGE, W-CDMA/HSPA/HSPA+/DC-HSDPA, cdma2000®/1xEV-DO/eHRPD, TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95, TIA/EIA-136, AMPS, Bluetooth®, Bluetooth Enhanced Data Rate (EDR), Bluetooth Low Energy, ZigBee, 802.11 a/b/g/n/ac WLAN, and WiMAX™.

 

Compare All Wireless Test Sets (15)

Find a Wireless Test Set

  • E7515A UXM Wireless Test Set E7515A UXM Wireless Test Set (1) 

    E7515A UXM Wireless Test Set

    • Functional and RF design validation of latest chipsets and UE designs
    • LTE-A Pro 1Gbps DL data throughput
    • Carrier aggregation, 8x4 DL MIMO, integrated fading
    • Extensible, architecture, versatile touch screen

  • E6640A EXM Wireless Test Set E6640A EXM Wireless Test Set (1) 

    E6640A EXM Wireless Test Set

    • In sync with the latest cellular and WLAN chipsets
    • Delivers speed, accuracy, and port density to accelerate from NPI to full-volume production
    • Scalable to meet your production needs

  • E6650A EXF Wireless Test Set for Femtocell E6650A EXF Wireless Test Set for Femtocell (1) 

    E6650A EXF Wireless Test Set for Femtocell

    • Accelerate femtocell manufacturing
    • Scale up for higher volume and lower cost of test
    • Ramp up rapidly and evolve easily

  • E5515E 8960 Series 10 Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set (1) 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set

  • E6607B EXT Wireless Communications Test Set [Discontinued] E6607B EXT Wireless Communications Test Set [Discontinued] (1) 

    E6607B EXT Wireless Communications Test Set [Discontinued]

    • Reduce test time and increase manufacturing throughput with advanced test sequencer, single acquisition, multiple measurements, and multiport adapter
    • Test new and existing radio formats
    • Support up to 3.8 GHz with standard EXT configuration
    • Lower platform acquisition cost

  • E5515C 8960 Series 10 Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set (1) 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA

  • 5G Protocol R&D Toolset 5G Protocol R&D Toolset (1) 

    5G Protocol R&D Toolset

    5G Protocol R&D Toolset is a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

  • 5G RF DVT Toolset 5G RF DVT Toolset (1) 

    5G RF DVT Toolset

    • Adapt to evolving 5G standards, ensuring both design quality as well as minimum time to market.
    • Scale to address sub-6 GHz, mm-Wave measurements as well as cover additional test domains, maximizing return on investment.

  • 802.11ax Test Solution 802.11ax Test Solution (1) 

    802.11ax Test Solution

    The Keysight portfolio of 802.11ax test solutions provides ready-to-use software that fully supports required 802.11ax test parameters, from SISO to 2x2/4x4/8x8 MIMO test, across R&D, design verification and test (DVT), and manufacturing test.

  • Cellular + WiFi Emulation System Cellular + WiFi Emulation System (1) 

    Cellular + WiFi Emulation System

    • Include Keysight’s UXM network emulator & Ixia’s Wave Test System, controlled by Test Automation Platform
    • Address performance challenges for multi-mode devices
    • Prototype, evaluate & diagnose complex interoperability environments

Wireless Test Sets [Discontinued]
Product support information for your discontinued and obsolete wireless test sets.