Contact an Expert

Discontinued X-Series Signal Analyzers

Product support information for your discontinued X-Series signal analyzers and options.

  • N9010A-CPU Instrument Security, Additional CPU and HDD [Obsolete] N9010A-CPU Instrument Security, Additional CPU and HDD [Obsolete] 

    N9010A-CPU Instrument Security, Additional CPU and HDD [Obsolete]

    The N9010A-CPU no longer available, the replacement product is N9010A-SSD.

  • N9010A-EFM USB Flash Drive [Obsolete] N9010A-EFM USB Flash Drive [Obsolete] 

    N9010A-EFM USB Flash Drive [Obsolete]

    Option EFM provides a USB flash drive for the signal analyzer.

  • N9010A-MSE Mouse, USB [Discontinued] N9010A-MSE Mouse, USB [Discontinued] 

    N9010A-MSE Mouse, USB [Discontinued]

    N9010A-MSE is no longer available, the replacement product is N9010A0-SSD Addtional Removable Solid State Drive. .

  • N9010A-PC2 Dual Core Processor with Removable SSD [Discontinued] N9010A-PC2 Dual Core Processor with Removable SSD [Discontinued] 

    N9010A-PC2 Dual Core Processor with Removable SSD [Discontinued]

    • Enhances measurement speed of the analyzer
    • Dual-core CPU assembly
    • Significant speed enhancements
    • Includes a removable solid state drive and 1000Base-T LAN
    • Can be added as a product upgrade

  • N9010AK-ALL Upgrade to Include Amplitude Corrections and Limit Lines [Discontinued] N9010AK-ALL Upgrade to Include Amplitude Corrections and Limit Lines [Discontinued] 

    N9010AK-ALL Upgrade to Include Amplitude Corrections and Limit Lines [Discontinued]

    N9010AK-ALL is no longer available, the replacement product is N9010K-R2C Upgrade to Include Amplitude Corrections and Limit Lines.

  • N9010AK-SWM EXA Instrument Software Upgrade on USB Media [Obsolete] N9010AK-SWM EXA Instrument Software Upgrade on USB Media [Obsolete] 

    N9010AK-SWM EXA Instrument Software Upgrade on USB Media [Obsolete]

    Software on USB media

  • N9020A-CPU Instrument Security, Additional CPU and HDD [Obsolete] N9020A-CPU Instrument Security, Additional CPU and HDD [Obsolete] 

    N9020A-CPU Instrument Security, Additional CPU and HDD [Obsolete]

    • For secure measurement environments
    • Additional CPU & HDD with calibration data
    • Matched or matchable to MXA via S/N
    • Provides a rated 250 insertion/removal cycles
    • N9020A-CPU is replaced by N9020A-HDD

  • N9020A-EFM USB Flash Drive [Obsolete] N9020A-EFM USB Flash Drive [Obsolete] 

    N9020A-EFM USB Flash Drive [Obsolete]

    • Connect to USB ports on front or rear panel of the MXA
    • 8 GB of memory size: store traces, states, screen shots and IQ data
    • Easily upgrade the MXA's instrument software

  • N9020A-HDD Additional Removable Hard Drive [Obsolete] N9020A-HDD Additional Removable Hard Drive [Obsolete] 

    N9020A-HDD Additional Removable Hard Drive [Obsolete]

    N9020A-HDD is no longer available, the replacement product is N9020A-SSD Additional Removable Solid State Drive.

  • N9020A-MSE Mouse, USB [Discontinued] N9020A-MSE Mouse, USB [Discontinued] 

    N9020A-MSE Mouse, USB [Discontinued]

    Option MSE provides a USB mouse for the signal analyzer.

  • N9020AK-13M Preamplifier Upgrade from 13.6 to 26.5 GHz [Obsolete] N9020AK-13M Preamplifier Upgrade from 13.6 to 26.5 GHz [Obsolete] 

    N9020AK-13M Preamplifier Upgrade from 13.6 to 26.5 GHz [Obsolete]

    Upgrades an existing N9020A MXA signal analyzer currently equipped with a 13.6 GHz preamplifier to a 26.5 GHz preamplifier.

  • N9020AK-308 Preamplifier Upgrade from 3.6 to 8.4 GHz [Obsolete] N9020AK-308 Preamplifier Upgrade from 3.6 to 8.4 GHz [Obsolete] 

    N9020AK-308 Preamplifier Upgrade from 3.6 to 8.4 GHz [Obsolete]

    Upgrades an existing N9020A MXA signal analyzer currently equipped with a 3.6 GHz preamplifier to a 8.4 GHz preamplifier.

  • N9020AK-313 Preamplifier Upgrade from 3.6 to 13.6 GHz [Obsolete] N9020AK-313 Preamplifier Upgrade from 3.6 to 13.6 GHz [Obsolete] 

    N9020AK-313 Preamplifier Upgrade from 3.6 to 13.6 GHz [Obsolete]

    Upgrades an existing N9020AK MXA signal analyzer currently equipped with a 3.6 GHz preamplifier to a 13.6 GHz preamplifier.

  • N9020AK-326 Preamplifier Upgrade from 3.6 to 26.5 GHz [Obsolete] N9020AK-326 Preamplifier Upgrade from 3.6 to 26.5 GHz [Obsolete] 

    N9020AK-326 Preamplifier Upgrade from 3.6 to 26.5 GHz [Obsolete]

    Upgrades an existing N9020A MXA signal analyzer currently equipped with a 3.6 GHz preamplifier to a 26.5 GHz preamplifier.

  • N9020AK-813 Preamplifier Upgrade from 8.4 to 13.6 GHz [Obsolete] N9020AK-813 Preamplifier Upgrade from 8.4 to 13.6 GHz [Obsolete] 

    N9020AK-813 Preamplifier Upgrade from 8.4 to 13.6 GHz [Obsolete]

    Upgrades an existing N9020A MXA signal analyzer currently equipped with an 8.4 GHz preamplifier to a 13.6 GHz preamplifier.

  • N9020AK-826 Preamplifier Upgrade from 8.4 to 26.5 GHz [Obsolete] N9020AK-826 Preamplifier Upgrade from 8.4 to 26.5 GHz [Obsolete] 

    N9020AK-826 Preamplifier Upgrade from 8.4 to 26.5 GHz [Obsolete]

    Upgrades an existing N9020A MXA signal analyzer currently equipped with a 8.4 GHz preamplifier to a 26.5 GHz preamplifier.

  • N9020AK-ALL Upgrade to Include Amplitude Corrections and Limit Lines [Discontinued] N9020AK-ALL Upgrade to Include Amplitude Corrections and Limit Lines [Discontinued] 

    N9020AK-ALL Upgrade to Include Amplitude Corrections and Limit Lines [Discontinued]

    The N9020AK-ALL is no longer available, the replacement product is N90202AK-R2C Revision-to-Current Core Instrument Firmware Enhancements.

  • N9020AK-PC2 Upgrade to Dual-Core Processor with Removable SSD [Discontinued] N9020AK-PC2 Upgrade to Dual-Core Processor with Removable SSD [Discontinued] 

    N9020AK-PC2 Upgrade to Dual-Core Processor with Removable SSD [Discontinued]

    Upgrades an existing N9020A MXA signal analyzer with a kit for a dual-core CPU assembly with a removable hard drive.

  • N9020AK-PC4 Upgrade to Dual-Core Processor with Removable SSD [Discontinued] N9020AK-PC4 Upgrade to Dual-Core Processor with Removable SSD [Discontinued] 

    N9020AK-PC4 Upgrade to Dual-Core Processor with Removable SSD [Discontinued]

    The N9020AK-PC4 is no longer available, the replacement product is N9094AK Windows Operating System and PC Processor/Drive Upgrade.

  • N9020AK-SWM MXA Instrument Software on USB Media [Discontinued] N9020AK-SWM MXA Instrument Software on USB Media [Discontinued] 

    N9020AK-SWM MXA Instrument Software on USB Media [Discontinued]

    Upgrades an existing N9020A MXA signal analyzer software using USB media.

  • N9030A-EFM USB Flash Drive [Obsolete] N9030A-EFM USB Flash Drive [Obsolete] 

    N9030A-EFM USB Flash Drive [Obsolete]

    • Connect to USB ports on the front or rear panels of the PXA
    • 8 GB of memory for storing traces, states, screen shots and IQ data
    • Easily upgrade the PXA's instrument software
    • Can be added as a product upgrade

  • N9030A-HDD Additional Removable Hard Drive [Obsolete] N9030A-HDD Additional Removable Hard Drive [Obsolete] 

    N9030A-HDD Additional Removable Hard Drive [Obsolete]

    The N9030A-HDD is no longer available, the replacement product is N9030A-SSD Additional Removable Solid State Drive.

  • N9000A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] N9000A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] 

    N9000A-0BW Hard Copy Assembly-Level Service Guide [Discontinued]

    • Hard copy of the assembly-level service guide
    • Order as N9000A-0BW (part number N9000-90019)
    • Most current service guide (U.S. English) can be downloaded from the "Document Library"
    • Can be added as a product upgrade

  • N9000AEP CXA Signal Analyzer Express Configuration [Discontinued] N9000AEP CXA Signal Analyzer Express Configuration [Discontinued] 

    N9000AEP CXA Signal Analyzer Express Configuration [Discontinued]

    • Express configuration | ONLY available in: China and Korea
    • Up to 26.5 GHz
    • Base performance: RF & microwave signal analysis
    • Up to 10 MHz analysis bandwidth

  • N9000AK-PC3 Upgrade to Single Core High-Performance Processor with Removable Solid State Drive [Discontinued] N9000AK-PC3 Upgrade to Single Core High-Performance Processor with Removable Solid State Drive [Discontinued] 

    N9000AK-PC3 Upgrade to Single Core High-Performance Processor with Removable Solid State Drive [Discontinued]

    N9000AK-PC3 is no longer available, the replacement product is N9094AK Windows Operating System and PC Processor/Drive Upgrade.

  • N9010A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] N9010A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] 

    N9010A-0BW Hard Copy Assembly-Level Service Guide [Discontinued]

    • Hard copy of the assembly-level service guide
    • Order as N9010A-0BW (part number N9010-90033)
    • Can be added as a product upgrade

  • N9010AEP EXA Signal Analyzer Express Configuration [Discontinued] N9010AEP EXA Signal Analyzer Express Configuration [Discontinued] 

    N9010AEP EXA Signal Analyzer Express Configuration [Discontinued]

    • Express configuration | ONLY available in: China and Korea.
    • Up to 26.5 GHz
    • Mid-performance: general-purpose
    • Up to 25 MHz analysis bandwidth
       

  • N9020A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] N9020A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] 

    N9020A-0BW Hard Copy Assembly-Level Service Guide [Discontinued]

    • Hard copy of the assembly-level service guide
    • Order as N9020A-0BW (part number N9020-90148)
    • Can be added as a product upgrade

  • N9020A-S40 Baseband Bandwidth, 40 MHz/  Channel [Discontinued] N9020A-S40 Baseband Bandwidth, 40 MHz/ Channel [Discontinued] 

    N9020A-S40 Baseband Bandwidth, 40 MHz/ Channel [Discontinued]

    • Adds analog BBIQ inputs to MXA with 500 MSa deep capture memory
    • Access up to 40 MHz for baseband analysis (Option BBA required)
    • Bandwidth: Analog baseband to 40 MHz, RF to 25 MHz
    • ADC resolution: 16 bit with Option BBA
    • Can be added as a product upgrade

  • N9030A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] N9030A-0BW Hard Copy Assembly-Level Service Guide [Discontinued] 

    N9030A-0BW Hard Copy Assembly-Level Service Guide [Discontinued]

    • Hard copy of the assembly-level service guide
    • Order as N9030A-0BW (part number N9030-90030)
    • Can be added as a product upgrade

  • N9070A Wideband Signal Analysis Solution [Discontinued] N9070A Wideband Signal Analysis Solution [Discontinued] 

    N9070A Wideband Signal Analysis Solution [Discontinued]

    • Up to 50 GHz
    • Up to 1 GHz analysis bandwidth
    • Analyze & demodulate both commercial or custom formats
    • Integrated record & playback of IQ data
    • High performance: aerospace, defense, commercial communications & more