Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Source Measure Unit

A Source/Measure Unit, or SMU, is a source and measurement resource for test applications requiring high accuracy, high resolution and measurement flexibility. SMUs are sometimes also referred to as source monitor units. An SMU can precisely force voltage or current and simultaneously measure voltage and/or current.

Keysight Technologies is the leader in the Source/Measure and Source/Monitor Unit (SMU) market. Keysight provides a wide range of SMU products, which are categorized into four areas: Precision, Application Specific, General-Purpose, and Basic.

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

  • Source Measure Units
    • N6782A 2-Quadrant Source/Measure Unit for Functional Test, 20 V, ±1 A or 6 V, ±3 A, 20 W

1-2 of 2

Sort:
N6705B DC Power Analyzer Mainframe and Source Measure Unit (SMU) Modules - Product Fact Sheet
This is a one-page (two-sided) Product Fact Sheet with specifications for the Keysight N6705B DC Power Analyzer mainframe and modules: N6781A, N6782A, N6784A, N6785A, N6786A.

Promotional Materials 2016-06-08

PDF PDF 1.30 MB
Power Products October 2015 - Selection Guide
This selection guide will help you select the right DC power supply for your application (for example, basic power supply, specialized requirements or more complex requirements).

Brochure 2015-10-09

PDF PDF 3.95 MB