Contact an Expert

InfiniiVision 7000B Series Oscilloscope

  • 4000x Upgrade12.1-inch display
  • MegaZoom III technology delivers 100,000 waveforms/sec update rate for visibility into subtle signal details
  • Wide range of oscilloscope software applications including I2C, SPI, CAN, LIN, RS232, CAN, LIN, FPGA and more
  • Standard 3 year warranty, like all Keysight instruments

Compare All 7000B Series Oscilloscopes (14)

Find an Oscilloscope

  • DSO7012B Oscilloscope: 100 MHz, 2 analog channels DSO7012B Oscilloscope: 100 MHz, 2 analog channels (1) 

    DSO7012B Oscilloscope: 100 MHz, 2 analog channels

    • 100 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • DSO7014B Oscilloscope: 100 MHz, 4 analog channels DSO7014B Oscilloscope: 100 MHz, 4 analog channels (1) 

    DSO7014B Oscilloscope: 100 MHz, 4 analog channels

    • 100 MHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • DSO7032B Oscilloscope: 350 MHz, 2 channels DSO7032B Oscilloscope: 350 MHz, 2 channels (1) 

    DSO7032B Oscilloscope: 350 MHz, 2 channels

    • 350 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • DSO7034B Oscilloscope: 350 MHz, 4 analog channels DSO7034B Oscilloscope: 350 MHz, 4 analog channels (1) 

    DSO7034B Oscilloscope: 350 MHz, 4 analog channels

    • 350 MHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • DSO7052B Oscilloscope: 500 MHz, 2 analog channels DSO7052B Oscilloscope: 500 MHz, 2 analog channels (1) 

    DSO7052B Oscilloscope: 500 MHz, 2 analog channels

    • 500 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • DSO7054B Oscilloscope: 500 MHz, 4 analog channels DSO7054B Oscilloscope: 500 MHz, 4 analog channels (1) 

    DSO7054B Oscilloscope: 500 MHz, 4 analog channels

    • 500 MHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • DSO7104B Oscilloscope: 1 GHz, 4 analog channels DSO7104B Oscilloscope: 1 GHz, 4 analog channels (1) 

    DSO7104B Oscilloscope: 1 GHz, 4 analog channels

    • 1 GHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • MSO7012B Mixed Signal Oscilloscope: 100 MHz, 2 analog plus 16 digital channels MSO7012B Mixed Signal Oscilloscope: 100 MHz, 2 analog plus 16 digital channels (1) 

    MSO7012B Mixed Signal Oscilloscope: 100 MHz, 2 analog plus 16 digital channels

    • 100 MHz
    • 2 analog and 16 digital channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • MSO7014B Mixed Signal Oscilloscope: 100 MHz, 4 analog plus 16 digital channels MSO7014B Mixed Signal Oscilloscope: 100 MHz, 4 analog plus 16 digital channels (1) 

    MSO7014B Mixed Signal Oscilloscope: 100 MHz, 4 analog plus 16 digital channels

    • 100 MHz
    • 4 analog and 16 digital channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • MSO7032B Mixed Signal Oscilloscope: 350 MHz, 2 analog plus 16 digital channels MSO7032B Mixed Signal Oscilloscope: 350 MHz, 2 analog plus 16 digital channels (1) 

    MSO7032B Mixed Signal Oscilloscope: 350 MHz, 2 analog plus 16 digital channels

    • 350 MHz
    • 2 analog and 16 digital channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • Upgrades for the 7000 Series Oscilloscopes Upgrades for the 7000 Series Oscilloscopes 

    Upgrades for the 7000 Series Oscilloscopes

    Upgrades for the 7000 Series