Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

ESA-L Series Portable Spectrum Analyzer

The ESA-L spectrum analyzers are basic, low cost analyzers with minimal options. They are reliable analyzers and offer cable TV specific options along with 75 ohm or 50 ohm tacking generators, or 75 ohm input.

The customers who have loved the ESA-L for years, or are considering it for a first time purchase will benefit from the newer analyzers in Keysight’s portfolio below.

  • X-Series signal analyzers offer the fastest speed, widest variety of options including 89600 vector signal analysis software and is available starting with the low cost CXA N9000A
  • For side by side comparison of the ESA-L and CXA X-Series signal analyzer, visit www.keysight.com/find/esa2cxa
  • For portable, field testing needs consider the N9340B
  • For the lowest entry into spectrum analysis consider the N9320B

Compare All ESA-L Spectrum Analyzers (4)

Find a Spectrum or Signal Analyzer

  • E4403B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 3.0 GHz E4403B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 3.0 GHz (1) 

    E4403B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 3.0 GHz

    • 3 GHz
    • Base performance, low-cost analyzer
    • Consider N9000A CXA for better performance & price

  • E4408B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 26.5 GHz E4408B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 26.5 GHz (1) 

    E4408B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 26.5 GHz

    • 26.5 GHz
    • Base performance, low-cost analyzer
    • Consider N9000A CXA for better performance & price

  • E4411B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 1.5 GHz (50-ohm) E4411B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 1.5 GHz (50-ohm) (1) 

    E4411B-BAS ESA-L Basic Spectrum Analyzer, 9 kHz to 1.5 GHz (50-ohm)

    • 1.5 GHz
    • 50 ohm input port
    • Base performance, low-cost analyzers
    • Consider N9000A CXA for better performance & price

  • E4411B ESA-L Spectrum Analyzer, 9 kHz to 1.5 GHz (75-ohm) E4411B ESA-L Spectrum Analyzer, 9 kHz to 1.5 GHz (75-ohm) (1) 

    E4411B ESA-L Spectrum Analyzer, 9 kHz to 1.5 GHz (75-ohm)

    • 1.5 GHz
    • 75 ohm input port
    • Base performance, low-cost analyzer
    • Consider N9000A CXA for better performance & price