Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

PCI EXPRESS® Protocol Solutions

Digital Test Console – PCIe Analyzer for PCIe 3.0 PCIe 2.0 and PCIe 1.0

Digital Test Console, industry’s only complete and integrated PCIe 3.0 Test Solution – PCIe Analyzer, PCIe Probes and PCIe Exerciser for PCIe 3.0, PCIe 2.0, and PCIe 1.0

Keysight´s Digital Test Console PCI Express protocol test solution supports all speeds of PCIe, 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) through PCIe 8GT/s (Gen3). The Digital Test Console is the industry´s most complete test solution for PCIe 3.0, with a PCIe analyzer, PCIe LTSSM exerciser and both mid-bus as well as slot interposer probes utilizing the ESP (Equalizing Snoop Probe) technology.

Navigate the evolving specifications

With the need to be first to market, many early adopters are pursuing early versions of the specification. With a strong presence in the PCI-SIG and close partnerships with industry leaders, Keysight’s products and expertise help navigate the challenges of an evolving specification. Keysight’s PCIe analyzer and PCIe exerciser will support an early version of the specification, with the ability to migrate to spec version 1.0 support, when 1.0 spec version becomes available.

PCIe® - PCI Express and PCIe are registered trademarks of PCI-SIG.

  • U4301B PCI Express Protocol Analyzer U4301B PCI Express Protocol Analyzer 

    U4301B PCI Express Protocol Analyzer

    • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3) speeds
    • x1 through x16 link width support
    • 8 GB capture for x1 to x8 bidirectional, up to 16 GB capture for x16 bidirectional

  • U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Arrêté] U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Arrêté] 

    U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Arrêté]

    • Pre-defined LTSSM tests to help validate the complex and hard to test state transitions of the DUT’s LTSSM
    • Detailed reporting to clearly define source of problem for faster debug
    • Easy to use test architecture, single click to run all tests
       

  • U4305A-021 Protocol Test Card 3.0 Software Licence [Désuet] U4305A-021 Protocol Test Card 3.0 Software Licence [Désuet] 

    U4305A-021 Protocol Test Card 3.0 Software Licence [Désuet]

    • PCIe 3.0 specification link transaction compliance test tool 
    • Designed to the requirements of the PCI-SIG®
    • Test suite includes PCIe 2.0 and PCIe 3.0 protocol test cases
    • Supports PCIe 2.5Gb/s, 5Gb/s and 8Gb/s speeds
    • Requires N5316A test backplane
       

  • U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Arrêté] U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Arrêté] 

    U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Arrêté]

    • Performance analysis package for advanced throughput and response time
    • Transaction decoder with NVMe and PCIe transaction analysis
    • Advanced decoding and analysis of NVMe traffic

  • U4305B PCIe Exerciser & PCIe LTSSM Exerciser with L1 Substate Analysis U4305B PCIe Exerciser & PCIe LTSSM Exerciser with L1 Substate Analysis 

    U4305B PCIe Exerciser & PCIe LTSSM Exerciser with L1 Substate Analysis

    • PCIe host or device emulation
    • Flexible PCIe traffic generation
    • LTSSM state analysis
    • Protocol Test Card (PTC) testing as defined by the PCI-SIG

  • U4321A PCIe Interposer Probe U4321A PCIe Interposer Probe 

    U4321A PCIe Interposer Probe

    PCIe Interposer Probe for PCIe standard slot (card edge) probing. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0

  • U4322A PCIe mid-bus probe U4322A PCIe mid-bus probe 

    U4322A PCIe mid-bus probe

    PCIe mid-bus probe with Keysight unique soft touch technology. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0

  • U4324A PCIe 3.0 Flying Lead Solder Down Probe U4324A PCIe 3.0 Flying Lead Solder Down Probe 

    U4324A PCIe 3.0 Flying Lead Solder Down Probe

    • Four channels per Flying Lead probe
    • Long life probe using replaceable solder down ZIF tips
    • U4301A GUI allows custom mapping by channel (direction and lane #)
    • Optional external reference clock input

  • U4328A M.2 PCI Express Interposer Socket 3 (M-key) U4328A M.2 PCI Express Interposer Socket 3 (M-key) 

    U4328A M.2 PCI Express Interposer Socket 3 (M-key)

    • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3)
    • Uses the ESP (Equalizing Snoop Probe) technology to ensure accurate data recovery in all Gen3 platforms and link widths x1 through x16
    • Ensures problems in your design can be reproduced

  • U4330A SFF-8639 PCI Express Interposer U4330A SFF-8639 PCI Express Interposer 

    U4330A SFF-8639 PCI Express Interposer

    • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3)
    • Uses the ESP (Equalizing Snoop Probe) technology to ensure accurate data recovery in all Gen3 platforms and link widths x1 through x16
    • Ensures problems in your design can be reproduced

Industries et technologies reliées