Contact an Expert

High Performance Oscilloscope- Digitizers

Keysight's DSO90008 series Low Profile, High Performance Oscilloscopes/Digitizers are based on the award winning Infiniium DSO90000A series oscilloscopes, providing unmatched real-time measurement accuracy. Our RF and probing experts have ensured that you get the most accurate measurements every time with less scope noise to interfere with the breakthrough scientific work being done, whether directly connected or utilizing a wide variety of probing solutions.

The Infiniium DSO90000 series boasts industry-leading ADC and front-end technology that allows for superior digitizing performance extending from connection point to final measurement. For designers who want to pull answers directly, the DSO90008 can utilize the on board PCs, HW accelerated filters and powerful off the shelf SW such as Keysight’s 89600B VSA software to speed time to results. Measurements can be customized utilizing Matlab SW based calculations which can be integrated directly inside the oscilloscope application. Raw data can also be offloaded via Ethernet, USB or via optional multi-lane PCIe™ hardware for accelerated data transfer.

"PCIe" is a registered trademark and/or service mark of PCI-SIG.

  • DSO90808A Infiniium High-Performance Oscilloscope/Digitizer DSO90808A Infiniium High-Performance Oscilloscope/Digitizer 

    DSO90808A Infiniium High-Performance Oscilloscope/Digitizer

    The Infiniium DSO90808A oscilloscope provides the most space-efficient, cost savings, LXI compliant oscilloscope/digitizer offering 40GSa/s sample rate across all eight channels at 8 GHz bandwidth for research at the cutting edge of physics.

  • DSO91208A Infiniium High-Performance Oscilloscope/Digitizer DSO91208A Infiniium High-Performance Oscilloscope/Digitizer 

    DSO91208A Infiniium High-Performance Oscilloscope/Digitizer

    The Infiniium DSO91208A oscilloscope provides the most space-efficient, cost savings, LXI compliant oscilloscope/digitizer offering 40GSa/s sample rate across all eight channels at 12 GHz bandwidth for research at the cutting edge of physics.

  • DSO91308A Infiniium High-Performance Oscilloscope/Digitizer DSO91308A Infiniium High-Performance Oscilloscope/Digitizer 

    DSO91308A Infiniium High-Performance Oscilloscope/Digitizer

    The Infiniium DSO91308A oscilloscope provides the most space-efficient, cost savings, LXI compliant oscilloscope/digitizer offering 40GSa/s sample rate across all eight channels at 13 GHz bandwidth for research at the cutting edge of physics.