Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Millimeter-wave and Microwave GaAs Limiters

Keysight Technologies provides MMIC Limiters ideal for microwave radio, aerospace and defense, and instrumentation applications.

These limiters cover a wide range of frequencies.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

(1Gxx products are for sale to select customer only)

  • 1GC1-8235-BLK , 1GC1-8235-TR1 20 GHz Packaged Limiter 1GC1-8235-BLK , 1GC1-8235-TR1 20 GHz Packaged Limiter 

    1GC1-8235-BLK , 1GC1-8235-TR1 20 GHz Packaged Limiter

    The 1GC1-8235 is a 20 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

  • 1GC1-8053 DC-65 GHz Integrated Diode Limiter 1GC1-8053 DC-65 GHz Integrated Diode Limiter 

    1GC1-8053 DC-65 GHz Integrated Diode Limiter

    The 1GC1-8053 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

  • 1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter 1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter 

    1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter

    The 1GG5-8205 is a 13.5 GHz GaAs integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

  • 1GG5-8244 is a DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device 1GG5-8244 is a DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device 

    1GG5-8244 is a DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device

    • The 1GG5-8244 ESD Protection Device packaged in a 2.0 x 2.0 mm 
    • Package Type: Quad Flat - No Leads (SMT QFN)
    • RoHS Compliant and Compatible
    • DC - 8 GHz, Packaged
    • Insertion Loss: 0.3 dB Typ. @ 8 GHz