Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter-wave and Microwave GaAs Mixers

Keysight Technologies provides MMIC mixers ideal for microwave radio, aerospace and defense, and instrumentation applications.

These mixers cover a wide range of frequencies and feature low conversion loss.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • 1GC1-8063 3–43 GHz Harmonic Mixer 1GC1-8063 3–43 GHz Harmonic Mixer 

    1GC1-8063 3–43 GHz Harmonic Mixer

    • RF Port: 3 – 43 GHz
    • LO Port: 3.5 – 14 GHz
    • IF Port: 200 – 400 MHz
       

  • 1GC1-8068 DC-50 GHz Active Mixer 1GC1-8068 DC-50 GHz Active Mixer 

    1GC1-8068 DC-50 GHz Active Mixer

    The 1GC1-8068 is a broadband, low power consumption, low conversion loss mixer featuring operation in both fundamental and harmonic mixing modes.

  • 1GC1-8118 High Dynamic Range Mixer 1GC1-8118 High Dynamic Range Mixer 

    1GC1-8118 High Dynamic Range Mixer

    • RF Port: 0–4.0 GHz
    • LO Port: 3.0–11.0 GHz
    • IF Port: 3.0–11.0 GHz
       

  • 1GG5-8045 110 GHz Double Balanced Mixer 1GG5-8045 110 GHz Double Balanced Mixer 

    1GG5-8045 110 GHz Double Balanced Mixer

    The 1GG5-8045 is a broadband diode ring mixer featuring operation in both fundamental and harmonic mixing modes.