Contact an Expert

X-Series Signal Analyzer

The X-Series is an evolutionary approach to signal analysis that spans instrumentation, measurements and software. It gives you the flexibility to satisfy your business and technical requirements across multiple products and programs. The UXA, the new flagship of the X-Series signal analyzers, pushes signal analysis to the highest level of performance and usability.

Analyze signals you’ve never seen before:

  • Highest-performance real-time to low-cost, with various frequency coverages up to THz (with external mixing) and 510 MHz analysis and real-time bandwidth
  • Broadest set of measurement applications to cover changing test needs
  • Upgradeable features and functions—processor, memory, connectivity and more—to extend instrument longevity
  • 100% code-compatibility and identical measurement sciences to achieve measurement integrity across your organization
  • Multi-touch screen on UXA to a traditional streamlined key pad, on the remainder of the X-Series, provides a user-friendly operating environment

Compare All X-Series Signal Analyzers (7)

Find a Spectrum or Signal Analyzer

  • N9040B UXA Signal Analyzer, 3 Hz to 26.5 GHz N9040B UXA Signal Analyzer, 3 Hz to 26.5 GHz (1) 

    N9040B UXA Signal Analyzer, 3 Hz to 26.5 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • N9030A PXA Signal Analyzer, 3 Hz to 50 GHz N9030A PXA Signal Analyzer, 3 Hz to 50 GHz (1) 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz (1) 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • N9010A EXA Signal Analyzer, 10 Hz to 44 GHz N9010A EXA Signal Analyzer, 10 Hz to 44 GHz (1) 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz (1) 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz (1) 

    M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

  • N9038A MXE EMI Receiver, 3 Hz to 44 GHz N9038A MXE EMI Receiver, 3 Hz to 44 GHz (1) 

    N9038A MXE EMI Receiver, 3 Hz to 44 GHz

    • Up to 44 GHz
    • CISPR compliant EMI receiver with graphical measurement tools for compliance test
    • Up to 25 MHz analysis bandwidth

Related Industries & Technologies