Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Nanoindenter Options

Research Resources

  • Consumables Consumables 

    Consumables

    Keysight Technologies offers high precision Nano Indenter tips that enable the finest quality data for your research.

  • 9890A-4FP Express Test Option 9890A-4FP Express Test Option 

    9890A-4FP Express Test Option

    Designed exclusively for use with the Keysight Nano Indenter G200, Express Test allows up to 100 indents to be performed at 100 different surface sites in 100 seconds

  • U9814B T150 Acoustic Isolation Cabinet U9814B T150 Acoustic Isolation Cabinet 

    U9814B T150 Acoustic Isolation Cabinet

    The specially built chamber for the T150 has active vibration isolation and ensures high and low frequency isolation.

  • U9815A-020 Continuous Dynamic Analysis (CDA) U9815A-020 Continuous Dynamic Analysis (CDA) 

    U9815A-020 Continuous Dynamic Analysis (CDA)

    The Keysight Continuous Dynamic Analysis (CDA) option offers a direct, accurate measurement of the specimen’s stiffness at each point in the experiment, enabling mechanical properties to be determined continuously as the specimen is strained.

  • U9818-A Indentation Kit U9818-A Indentation Kit 

    U9818-A Indentation Kit

    An indentation kit including an inversion footer is available for the Keysight T150 UTM, allowing the system to be used as an indenter.

  • U9820A-012 New Enhanced Dynamic Contact Module  (DCM II) U9820A-012 New Enhanced Dynamic Contact Module (DCM II) 

    U9820A-012 New Enhanced Dynamic Contact Module (DCM II)

    The NEW Keysight Dynamic Contact Module (DCM II) option extends the range of load displacement experimentation and enables tip exchange.

  • U9820A-020 Continuous Stiffness Measurement (CSM) U9820A-020 Continuous Stiffness Measurement (CSM) 

    U9820A-020 Continuous Stiffness Measurement (CSM)

    The Keysight Continuous Stiffness Measurement (CSM) option satisfies application requirements that must take into account dynamic effects, such as strain rate and frequency.

  • U9820A-030 High Load U9820A-030 High Load 

    U9820A-030 High Load

    The Keysight High Load option expands the load capabilities of Keysight Nano Indenters up to 10 N of force, allowing the complete mechanical characterization of ceramics, bulk metals, and composites.

  • U9820A-040 Lateral Force Measurement (LFM) U9820A-040 Lateral Force Measurement (LFM) 

    U9820A-040 Lateral Force Measurement (LFM)

    The Keysight Lateral Force Measurement (LFM) option for use with the standard XP head provides three-dimensional quantitative analysis for scratch testing, wear testing, and MEMS probing.

  • U9820A-060 Heating Stage U9820A-060 Heating Stage 

    U9820A-060 Heating Stage

    This precision heating stage, available for the Keysight Nano Indenter G200, is compatible with the standard XP indentation head.

  • U9820A-061 Laser Heater U9820A-061 Laser Heater 

    U9820A-061 Laser Heater

    • Wide temperature range up to 500 °C
    • Ultrafast heating and cooling
    • Minimizes thermal drift
    • Easy, convenient operation