Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

AFM - Atomic Force Microscope

Keysight Technologies offers a wide range of high-precision atomic force microscopes (AFM) to meet your unique research needs. Keysight's highly configurable instruments allow you to expand the system's capabilities as your needs occur. Keysight's industry-leading environmental/ temperature systems and fluid handling enable superior control for electrochemistry, polymer and life-science applications. Keysight offers a broad array of scanners, from one micron to 90 microns, with top-down scanning that protects electronics and piezo elements from damage caused by liquid or harsh imaging environments. And, Keysight's innovative nose cones make changing imaging modes quick and easy. Keysight delivers exceptional worldwide support, provided by experienced AFM application scientists and technical service personnel, giving you the assistance necessary for your research.

What is an AFM?

Research Resources

Compare All Atomic Force Microscopes (7)

  • N9418S 9500 Atomic Force Microscope (AFM) N9418S 9500 Atomic Force Microscope (AFM) (1) 

    N9418S 9500 Atomic Force Microscope (AFM)

    The Keysight 9500 AFM integrates revolutionary new Nano Navigator software, a high-bandwidth digital controller, and a state-of-the-art mechanical design to provide scan rates of up to 2 sec/frame (200x200 pixels).

  • N9417S 7500 Atomic Force Microscope (AFM) N9417S 7500 Atomic Force Microscope (AFM) (1) 

    N9417S 7500 Atomic Force Microscope (AFM)

    • Exceptional high resolution imaging with closed-loop scanner
    • Unparalleled environmental and temperature controlled
    • Atomic-resolution imaging with closed-loop 90μm scanner
    • Superior scanning in fluids and gases

  • N9417S/N9462B 7500 ILM Atomic Force Microscope N9417S/N9462B 7500 ILM Atomic Force Microscope (1) 

    N9417S/N9462B 7500 ILM Atomic Force Microscope

    Keysight’s 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

  • 5500 Atomic Force Microscope (AFM) (N9410S) 5500 Atomic Force Microscope (AFM) (N9410S) (1) 

    5500 Atomic Force Microscope (AFM) (N9410S)

    The versatile Keysight 5500 AFM/SPM microscope is the ideal multiple-user research system, delivering all the advantages and performance that the entire series of Keysight modular AFM/SPM solutions has to offer.

  • N9613A 5500 AFM Controller Upgrade N9613A 5500 AFM Controller Upgrade (1) 

    N9613A 5500 AFM Controller Upgrade

    • New High bandwith controller for high-speed precision
    • New NanoNavigator software simplifies control, offers flexibility & the most popular modes
    • New Quick Sense for quantitative mapping of nanomechanical properties

  • 5600LS Atomic Force Microscope (AFM) (N9480S) 5600LS Atomic Force Microscope (AFM) (N9480S) (1) 

    5600LS Atomic Force Microscope (AFM) (N9480S)

    The Keysight 5600LS utilizes a fully addressable 200mm x 200mm stage and a new, low-noise AFM design to image large samples in air or smaller samples in liquid, and under temperature control.

  • 5500ILM Atomic Force Microscope (AFM) (N9435S) 5500ILM Atomic Force Microscope (AFM) (N9435S) (1) 

    5500ILM Atomic Force Microscope (AFM) (N9435S)

    The Keysight 5500 ILM system combines high-resolution AFM imaging with the direct optical viewing capability of an inverted light microscope to provide both atomic force and optical microscopy data.