Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Atomic Force Microscopes, FE-SEM, Nanoindenters, UTM

 Research Resources

26-50 of 234

Sort:
Surface observation The nano-scale surface observation solution for semiconductor wafer/die, resist,
Keysight’s small footprint yet powerful benchtop high resolution SEM lets you image nonconductive or energy sensitive surfaces and shortens preparation time before observation, saving space, time and costs.

Brochure 2016-07-28

PDF PDF 360 KB
Scanning Microwave Microscopy Solutions for Quantitative Semiconductor Device Characterization
Discussion of Scanning Microwave combined with Atomic Force Microscopy for calibrated measurements for Semiconductor devices

Application Note 2016-07-15

PDF PDF 3.31 MB
A Simple Software Solution for Porosity Analysis of Shale Specimens - Application Note
High throughput shale analysis procedure including high resolution imaging of ion milled shale samples using a compact field emission SEM and a quick software analysis for 2D porosity measurement.

Application Note 2016-07-13

PDF PDF 1.64 MB
Post Processing Pico Image Software for Keysight AFM Systems - Data Sheet
Pico Image surface imaging and analysis software is dedicated to Keysight AFMs and SPMs. It contains three levels for basic, advanced, and expert users. Standalone and network licenses are available.

Data Sheet 2016-07-02

PDF PDF 2.89 MB
Kelvin Force Microscopy Using the 9500 AFM - Application Brief
Discussion on KFM mode using the 9500AFM and QuickScan

Application Note 2016-06-07

PDF PDF 1.75 MB
9500 AFM Applications in Polymer Materials - Application Note
Application note describing the use of the 9500 AFM in Polymer research

Application Note 2016-05-23

PDF PDF 2.16 MB
Advanced Nanomeasurement Solutions - Brochure
High level nanotechnology brochure discussing AFM, FE-SEM and Nanomechanical Testing Systems capabilities across industries and research areas.

Brochure 2016-05-06

PDF PDF 7.07 MB
Magnetic Force Microscopy Using the 9500 AFM - Application Note
Magnetic Force Microscopy (MFM) is an Atomic Force Microscopy mode that enables researchers to probe the magnetic properties of a material. This note explores the characterization of magnetic samples.

Application Note 2016-04-25

PDF PDF 2.08 MB
Using Nanomeasurement Systems for Nanoscale Investigations of Graphene - Application Note

Application Note 2016-03-11

PDF PDF 7.96 MB
Nanoindentation of a Multiphase Composite with NanoVision - Application Note
Review of Nanoindetation of a multicomposite using Nanovision

Application Note 2015-08-28

PDF PDF 176 KB
T150 UTM - Data Sheet
Overview of features & benefits of the T150 with specifications

Data Sheet 2015-07-31

PDF PDF 1000 KB
Keysight 7500 AFM Demo Video
This is a series of 8 informational AFM videos that takes the viewer from basic set-up of the instrument through modes to post-processing of your images.

How-To Video 2015-07-28

Keysight AFM 9500 Demo Video
Keysight AFM 9500 Demo Video

Demo 2015-07-23

8500B Field-Emission Scanning Electron Microscope - Data Sheet
Features, benefits and specifications for the 8500B FE-SEM

Data Sheet 2015-05-22

PDF PDF 1.78 MB
8500 FE-SEM System - Brochure

Brochure 2015-05-19

PDF PDF 1.19 MB
The Revolutionary Impact of the Oliver and Pharr Technique - Application Note
Explanation of the Oliver-Pharr method and how it can be used to obtain an equivalent Vickers hardness number

Application Note 2015-05-04

PDF PDF 343 KB
Tribology of Dental Enamel: Effect of Etching - Application Brief
In this summary, the nano-tribological behavior of the dental enamel as a function of acid etching is characterized using a nanoindenter.

Application Note 2015-05-04

PDF PDF 624 KB
Strain-Rate Sensitivity of Thin Metal Films by Instrumented Indentation – Application Note
A new technique for measuring strain-rate sensitivity by instrumented indentation is presented. This new technique is insensitive to thermal drift and can be used for thin films and other small volumes materials

Application Note 2015-05-03

PDF PDF 1.38 MB
How Much Indentation Testing is enough testing? - Application Note
Overview of how much testing is required to conclude a significant difference between two observation sets at a particular confidence level.

Application Note 2015-04-30

PDF PDF 552 KB
In Situ Young’s Modulus and Strain-Rate Sensitivity of Lead Free SAC 105 Solder - Application Note
Overview of how to improve the mechanical reliability of solder joints in integrated circuits, by instrumented indentation to measure the Young’s modulus (E) and strain-rate sensitivity (m) of a common lead-free solder alloy.

Application Note 2015-04-30

PDF PDF 521 KB
Tensile Deformation of Fibers Used in Textile Industry - Application Note
Discussion of UTM T150 used to test four different individual textile fibers — cotton, wool, polyester and rayon — under tensile loading.

Application Note 2015-04-30

PDF PDF 2.75 MB
Mechanical Testing of Shale by Instrumented Indentation - Application Note
Case study of acquiring mechanical properties of fractures in shale

Application Note 2015-04-28

PDF PDF 2.67 MB
Performance and Control of the Keysight Nano Indenter DCM - Application Note
Overview of the DCM performance and control on the G200

Application Note 2015-04-28

PDF PDF 4.95 MB
Mechanical Testing of Carbon Nanotube Arrays - Application Note
Application note explores the mechanical Testing of Carbon Nanotube Arrays and shows the mode deformation and unusal features in the force displacement data.

Application Note 2015-04-28

PDF PDF 967 KB
Using a Compact Low Voltage FE-SEM in Evaluating Materials Nano-Porosity - Application Note

Application Note 2015-04-10

PDF PDF 2.99 MB

Previous 1 2 3 4 5 6 7 8 9 10 Next