Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiMax Oscilloscope Differential Active Probes

The Keysight InfiniiMax 1130A-34A, 1168A/69A, N2800A-03A, N7000A-03A and N2830A-32A differential probe systems provide 1.5 to 30 GHz of bandwidth, delivering unrivaled performance and real-world usability with the following benefits:

  • Industry’s first full 30 GHz bandwidth to the probe tip (with N2803A and Infiniium 90000-X Series)
  • Industry’s lowest probe and scope system noise
  • A flat frequency response over the entire bandwidth specification, which eliminates the distortion and loading that affect probes with in-band resonance.
  • Innovative damping resistor probe tips, which compensate for the inductance and capacitance associated with the leads, and prevent distortion of the measured signal.
  • A groundbreaking differential probe system design that enables users to make either single-ended or differential measurements from a single probe amplifier, depending on the choice of probe head and accessory.
  • Replaceable tips for the browser, which improve the usability and versatility of the probe.
  • Industry’s first differential probing solution for making oscilloscope measurements in environmental chambers and in other settings with extreme temperature conditions.
  • Industry’s first full bandwidth economical lead-free solder-in differential probe solution with ZIF probe heads
  • Industry’s first wide dynamic range, high speed differential probing solution with the N2880A in-line attenuator
  • InfiniiMode technology, which greatly expands the measurement capability and usability of the probe, making it capable of measuring differential, single-ended A or B, and the common-mode component of a differential signal
  • QuickTip − Industry’s only high-speed quick connect/disconnect probe head/tips that use a magnet to mechanically hold together separate electrical contacts

Keysight’s Infiniium oscilloscopes, combined with the InfiniiMax probes together make up the easiest-to-use, and highest performance probing system available for high-speed digital design.

Compare All InfiniiMax Differential Probes (23)

Find an Oscilloscope Probe

  • N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier (1) 

    N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier (1) 

    N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier (1) 

    N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier (1) 

    N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier

    • InfiniiMode
    • Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
    • Probe amp loaded with “measured” S-parameter for more accurate AC correction

  • 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] (1) 

    1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued]

    InfiniiMax 1130A 1.5-GHz probing system is the perfect complement to InfiniiVision and Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • 1130B InfiniiMax 1.5 GHz Probe 1130B InfiniiMax 1.5 GHz Probe (1) 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak
       

  • 1131A InfiniiMax 3.5 GHz Probe [Discontinued] 1131A InfiniiMax 3.5 GHz Probe [Discontinued] (1) 

    1131A InfiniiMax 3.5 GHz Probe [Discontinued]

    • Bandwidth: 3.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: 30V

  • 1131B InfiniiMax 3.5 GHz Probe 1131B InfiniiMax 3.5 GHz Probe (1) 

    1131B InfiniiMax 3.5 GHz Probe

    • Bandwidth: 3.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: 30V
       

  • 1132A InfiniiMax 5 GHz Probe [Discontinued] 1132A InfiniiMax 5 GHz Probe [Discontinued] (1) 

    1132A InfiniiMax 5 GHz Probe [Discontinued]

    InfiniiMax 1132A 5-GHz probing system is the perfect complement to Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • 1132B InfiniiMax 5 GHz Probe 1132B InfiniiMax 5 GHz Probe (1) 

    1132B InfiniiMax 5 GHz Probe

    • Bandwidth: 5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: +/- 30V