Discutez avec un expert

Other 8-bit High-Speed PCI Digitizers

Other 8-bit High-Speed PCI Digitizers

The Keysight Acqiris high-speed PCI digitizers are designed to provide optimized data conversion performance and maximum data throughput and are easily integrated into complex OEM systems. They use proprietary Keysight ASIC technology to offer a very high level of integration, and feature low power consumption in a compact package.

The digitizers are designed to obtain maximum data throughput from the digitizer to the host PC. The cards feature a high-speed PCI interface that allows bus data transfers to the host PC at sustained rates of up to 100 MB/s.

Typical applications using these products include medical instrumentation, storage test, semiconductor, ATE, laser radar, non-destructive testing, software defined radio, spectroscopy and environmental monitoring.

To request more information ask a product expert for the best and most cost-effective solution.

  • U1067A Acqiris 8-bit High-Speed PCI Digitizers [Arrêté] U1067A Acqiris 8-bit High-Speed PCI Digitizers [Arrêté] 

    U1067A Acqiris 8-bit High-Speed PCI Digitizers [Arrêté]

    High-speed PCI digitizers, 1 channel, 500 MS/s – 1 GS/s, 150-250 MHz

  • U1069A Acqiris 8-bit High-Speed PCI Digitizers [Arrêté] U1069A Acqiris 8-bit High-Speed PCI Digitizers [Arrêté] 

    U1069A Acqiris 8-bit High-Speed PCI Digitizers [Arrêté]

    High-speed PCI digitizers, 1-2 channels, 500 MS/s - 2 GS/s, 500 MHz - 1 GHz