Hable con un experto

Infiniium 9000 Series Oscilloscope

Engineered for broadest measurement capability

  • Oscilloscope: The powerful features of our Infiniium Series oscilloscopes coupled with superior specifications give you precise signal representation
  • Logic analyzer: Fast deep-memory digital channels let you see critical data values and timing relationships
  • Protocol analyzer: The world’s first scope-based protocol viewer with multi-tab viewing. Quickly drill and move between protocol and physical layers

Want more?

Get an instant quote

Compare All 9000 Series Oscilloscopes (8)

Find an Oscilloscope

  • DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels (1) 

    DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels

    • 600 MHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • DSO9104A Oscilloscope: 1 GHz, 4 Analog Channels DSO9104A Oscilloscope: 1 GHz, 4 Analog Channels (1) 

    DSO9104A Oscilloscope: 1 GHz, 4 Analog Channels

    • 1 GHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • DSO9254A Oscilloscope: 2.5 GHz, 4 analog channels DSO9254A Oscilloscope: 2.5 GHz, 4 analog channels (1) 

    DSO9254A Oscilloscope: 2.5 GHz, 4 analog channels

    • 2.5 GHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • DSO9404A Oscilloscope: 4 GHz, 4 analog channels DSO9404A Oscilloscope: 4 GHz, 4 analog channels (1) 

    DSO9404A Oscilloscope: 4 GHz, 4 analog channels

    • 4 GHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • MSO9064A Oscilloscope: 600 MHz, 4 analog plus 16 digital channels MSO9064A Oscilloscope: 600 MHz, 4 analog plus 16 digital channels (1) 

    MSO9064A Oscilloscope: 600 MHz, 4 analog plus 16 digital channels

    • 600 MHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • MSO9104A Oscilloscope: 1 GHz, 4 analog plus 16 digital channels MSO9104A Oscilloscope: 1 GHz, 4 analog plus 16 digital channels (1) 

    MSO9104A Oscilloscope: 1 GHz, 4 analog plus 16 digital channels

    • 1 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • MSO9254A Oscilloscope: 2.5 GHz, 4 analog plus 16 digital channels MSO9254A Oscilloscope: 2.5 GHz, 4 analog plus 16 digital channels (1) 

    MSO9254A Oscilloscope: 2.5 GHz, 4 analog plus 16 digital channels

    • 2.5 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • MSO9404A Oscilloscope: 4 GHz, 4 analog plus 16 digital channels MSO9404A Oscilloscope: 4 GHz, 4 analog plus 16 digital channels (1) 

    MSO9404A Oscilloscope: 4 GHz, 4 analog plus 16 digital channels

    • 4 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • Infiniium Upgrades Infiniium Upgrades 

    Infiniium Upgrades

    After-purchase memory upgrades protect your Infiniium oscilloscope investment when acquisition memory needs change.

Related Industries & Technologies