Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1700 Series Handheld Capacitance and LCR Meters

 

Need to perform indicative LCR checking on the go?

The U1731C/32C/33C LCR meters allow you to measure frequencies as high as 100 kHz, a capability typically found only in benchtop meters. Each of the models come with a 3-year warranty which is backed by Keysight’s outstanding service and support.

Not sure which handheld suits you? View the Select & Compare here.

Gain better noise immunity and save money with Option-SMD. Each of the order comes with an Option-SMD that consists of a handy soft carrying case and SMD tweezer for better value of your money. The SMD tweezer is suitable for making measurements on SMD components and is used with the guard terminals on meter for better noise immunity.

Compare All HH Capacitance or LCR Meters (4)

Find a Handheld Capacitance or LCR Meter

  • U1701B Handheld Capacitance Meter U1701B Handheld Capacitance Meter (1) 

    U1701B Handheld Capacitance Meter

    • 11,000 counts resolution with dual display
    • Measurement range up to 199.99 mF
    • Visible and audible tolerance mode for easy capacitor sorting
    • Compare mode with 25 sets of non-volatile High/Low limit settings
    • Records Minimum, Maximum and Average readings
    • Relative mode and Data Hold function

  • U1731C 100Hz/120Hz/1kHz Handheld LCR Meter U1731C 100Hz/120Hz/1kHz Handheld LCR Meter (1) 

    U1731C 100Hz/120Hz/1kHz Handheld LCR Meter

    • 20,000 counts resolution
    • 0.2% accuracy
    • Wide LCR ranges with 3 selectable test frequencies (100Hz, 120Hz and 1kHz)
    • Auto identification(Ai) which automatically determines and displays component type and measurements
    • Detailed component analysis with ESR, Z, D, Q, Ө functions

  • U1732C 100Hz/120Hz/1kHz/10kHz Handheld LCR Meter U1732C 100Hz/120Hz/1kHz/10kHz Handheld LCR Meter (1) 

    U1732C 100Hz/120Hz/1kHz/10kHz Handheld LCR Meter

    • 20,000 counts resolution
    • 0.2% accuracy
    • Wide LCR ranges with 4 selectable test frequencies (100Hz, 120Hz and 1kHz and 10kHz)
    • Auto identification(Ai) which automatically determines and displays component type and measurements
    • Detailed component analysis with ESR, Z, D, Q, Ө functions

  • U1733C 100Hz/120Hz/1kHz/10kHz/100kHz Handheld LCR Meter U1733C 100Hz/120Hz/1kHz/10kHz/100kHz Handheld LCR Meter (1) 

    U1733C 100Hz/120Hz/1kHz/10kHz/100kHz Handheld LCR Meter

    • 20,000 counts resolution
    • 0.2% accuracy
    • Wide LCR ranges with 5 selectable test frequencies (100Hz, 120Hz and 1kHz, 10kHz and 100kHz)
    • Auto identification(Ai) which automatically determines and displays component type and measurements

Handheld Capacitance and LCR Meters [Discontinued]
This page provides product support information for discontinued and obsolete handheld capacitance and LCR meters..