Contact an Expert

1000 Series Oscilloscope

Engineered to give you more scope than you thought you could afford.

  • Powerful signal capture and display from a bright color display with wide viewing angle, fast sample rate, and 16 kpts memory.
  • Get advanced measurement capabilities from 23 automatic measurements, FFT math, standard go/no-go mask testing and sequential acquisition of up to 1000 trigger events.
  • Accelerate productivity with built-in help menus, autoscale, USB connectivity,support in 11 languages, and standard 3-year warranty, like all Keysight instruments.

Want more?

Get a quick quote

Compare All 1000 Series Oscilloscopes (10)

Find an Oscilloscope

  • DSO1052B Oscilloscope, 50 MHz, 2 channel DSO1052B Oscilloscope, 50 MHz, 2 channel (1) 

    DSO1052B Oscilloscope, 50 MHz, 2 channel

    • 50 MHz
    • 2 channels
    • 16 kpts memory
    • 1 GSa/s sample rate

  • DSO1072B Oscilloscope, 70 MHz, 2 channel DSO1072B Oscilloscope, 70 MHz, 2 channel (1) 

    DSO1072B Oscilloscope, 70 MHz, 2 channel

    • 70 MHz
    • 2 channels
    • 16 kpts memory
    • 1 GSa/s sample rate

  • DSO1102B Oscilloscope, 100 MHz, 2 channel DSO1102B Oscilloscope, 100 MHz, 2 channel (1) 

    DSO1102B Oscilloscope, 100 MHz, 2 channel

    • 100 MHz
    • 2 channels
    • 16 kpts memory
    • 1 GSa/s sample rate

  • DSO1152B Oscilloscope, 150 MHz, 2 channel DSO1152B Oscilloscope, 150 MHz, 2 channel (1) 

    DSO1152B Oscilloscope, 150 MHz, 2 channel

    • 150 MHz
    • 2 channels
    • 16 kpts memory
    • 1 GSa/s sample rate

  • DSO1002A Oscilloscope, 60 MHz, 2 Channel DSO1002A Oscilloscope, 60 MHz, 2 Channel (1) 

    DSO1002A Oscilloscope, 60 MHz, 2 Channel

    • 60 MHz
    • 2 channels
    • 2 GSa/s sample rate
    • 20 kpts memory
       

  • DSO1004A Oscilloscope, 60 MHz, 4 channel DSO1004A Oscilloscope, 60 MHz, 4 channel (1) 

    DSO1004A Oscilloscope, 60 MHz, 4 channel

    1000 Series 60 MHz oscilloscope provides 4 analog channels, 20 kpts memory, and 2GSa/s sample rate

  • DSO1012A Oscilloscope, 100 MHz, 2 Channel DSO1012A Oscilloscope, 100 MHz, 2 Channel (1) 

    DSO1012A Oscilloscope, 100 MHz, 2 Channel

    • 100 MHz
    • 2 channels
    • 2 GSa/s sample rate
    • 20 kpts memory
       

  • DSO1014A Oscilloscope, 100 MHz, 4 channel DSO1014A Oscilloscope, 100 MHz, 4 channel (1) 

    DSO1014A Oscilloscope, 100 MHz, 4 channel

    • 100 MHz
    • 4 channels
    • 2 GSa/s sample rate
    • 20 kpts memory

  • DSO1022A Oscilloscope, 200 MHz, 2 channel DSO1022A Oscilloscope, 200 MHz, 2 channel (1) 

    DSO1022A Oscilloscope, 200 MHz, 2 channel

    • 200 MHz
    • 2 channels
    • 2 GSa/s sample rate
    • 20 kpts memory

  • DSO1024A Oscilloscope, 200 MHz, 4 Channel DSO1024A Oscilloscope, 200 MHz, 4 Channel (1) 

    DSO1024A Oscilloscope, 200 MHz, 4 Channel

    • 200 MHz
    • 4 channels
    • 2 GSa/s sample rate
    • 20 kpts memory