Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

High Resolution LXI Digitizers

Keysight High Resolution LXI Digitizers

The High Resolution LXI digitizer products are designed for waveform analysis of signals found in automotive, aerospace defense, communications and medical applications. The LXI digitizers provide your needed solution when digital multi-meters do not sample fast enough or oscilloscopes do not provide high enough resolution for your test. The digitizer products balance the benefits of sample rate and higher resolution to provide a highly accurate waveform analysis capability. Each digitizer is LXI compliant providing the benefits of an Ethernet connection, standard software drivers, an enhanced web interface, and more.

  • On-board measurements
  • Built-in Web Interface
  • Gigabit LAN and USB interfaces
  • 1U, Full Rack stand alone instrument
  • LXI compliant

Compare All High Resolution LXI Digitizers (2)

Find a Digitizer

  • L4532A 20 MSa/s, 2 Channel LXI Digitizer L4532A 20 MSa/s, 2 Channel LXI Digitizer (1) 

    L4532A 20 MSa/s, 2 Channel LXI Digitizer

    20M samples per second LXI digitizer in a stand-alone 1U, full rack width, offers a high performance front end with isolated inputs up to ± 250V and on-board measurements.

  • L4534A 20 MSa/s, 4 Channel LXI Digitizer L4534A 20 MSa/s, 4 Channel LXI Digitizer (1) 

    L4534A 20 MSa/s, 4 Channel LXI Digitizer

    20M samples per second LXI digitizer in a stand-alone 1U, full rack width, offers a high performance front end with isolated inputs up to ± 250V and on-board measurements.