Hable con un experto

USB Modular Oscilloscope

 

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

The Keysight U2700A series oscilloscopes are USB-based modular oscilloscopes that can be used as a standalone or with other U2700A series products in the instrument chassis.

The U2700A oscilloscopes are a 2 channel 100MHz and 200MHz, 8-bits oscilloscope.

Specifications:
 

  • 2 channels
  • Up to 32Mpts memory depth
  • Up to 1GSa/s
  • High Speed USB 2.0 USBTMC 488.2 standard

Key Features:

  • Waveform Zoom and Maths Function
  • 26 pre-build automatic measurement
  • FFT including max peak search
  • Advance Triggering including edge, pulse width and line selectable video

Compare All USB Modular Oscilloscopes (2)

Find an Oscilloscope

  • U2701A USB Modular Oscilloscope, 100 MHz U2701A USB Modular Oscilloscope, 100 MHz (1) 

    U2701A USB Modular Oscilloscope, 100 MHz

    Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • U2702A USB Modular Oscilloscope, 200 MHz U2702A USB Modular Oscilloscope, 200 MHz (1) 

    U2702A USB Modular Oscilloscope, 200 MHz

    Keysight U2702A is a 2 channel 8-bit 200 MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.