Discutez avec un expert

USB Modular Oscilloscope

 

Ce contenu nécessite un navigateur avec JavaScript activé et Adobe Flash Player installé

Installer Adobe Flash Player 

The Keysight U2700A series oscilloscopes are USB-based modular oscilloscopes that can be used as a standalone or with other U2700A series products in the instrument chassis.

The U2700A oscilloscopes are a 2 channel 100MHz and 200MHz, 8-bits oscilloscope.

Specifications:
 

  • 2 channels
  • Up to 32Mpts memory depth
  • Up to 1GSa/s
  • High Speed USB 2.0 USBTMC 488.2 standard

Key Features:

  • Waveform Zoom and Maths Function
  • 26 pre-build automatic measurement
  • FFT including max peak search
  • Advance Triggering including edge, pulse width and line selectable video

Compare All USB Modular Oscilloscopes (2)

Find an Oscilloscope

  • U2701A USB Modular Oscilloscope, 100 MHz U2701A USB Modular Oscilloscope, 100 MHz (1) 

    U2701A USB Modular Oscilloscope, 100 MHz

    Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • U2702A USB Modular Oscilloscope, 200 MHz U2702A USB Modular Oscilloscope, 200 MHz (1) 

    U2702A USB Modular Oscilloscope, 200 MHz

    Keysight U2702A is a 2 channel 8-bit 200 MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.