Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Protocol Test Products for OBSAI Testing Standards (Discontinued)

The adoption of the OBSAI interconnect standards within your next design presents new test challenges during the turn-on debug, and validation phases of the development process.

One of the main challenges is that all modules may not be available or ready during the tests. For example, the RF block need to be tested without the Baseband block and vice versa.

To ensure that your design operates according to the protocol specification, it is necessary for you to get insight on the DUT´s, and be able to trigger on protocol specific patterns or error conditions.

To reproduce system problems or run non-regression tests, you often need to create traffic conditions that may be difficult to reproduce with real devices.

  • Accelerate your test development of OBSAI Base Transceiver Station
  • Simplify your OBSAI test environment by combining stimulus and analysis
  • N5340A Test Module for  RP3 and RP1 [Obsolete] N5340A Test Module for RP3 and RP1 [Obsolete] 

    N5340A Test Module for RP3 and RP1 [Obsolete]

    Combine custom stimulus generation and analysis to diagnose and characterize your system faster

  • N5341A Test Module for RP3-01, RP3, RP1 and Ethernet [Obsolete] N5341A Test Module for RP3-01, RP3, RP1 and Ethernet [Obsolete] 

    N5341A Test Module for RP3-01, RP3, RP1 and Ethernet [Obsolete]

    Combine custom stimulus generation and analysis to diagnose and characterize your system faster