Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Advanced Design System (ADS) Bundles

Advanced Design System (ADS) design bundles provide designers with pre-configured combinations of software targeted to a specific design workflow. These combinations can provide up to three different simulation technologies, System, Circuit, and Electromagnetic (EM), for Communication System, GaAs MMIC, RFIC, RF System-in-Package (SiP), RF Board and Signal integrity designers.

ADS Bundle Overview

ADS Bundles are comprised of the W2200 ADS Core environment, itself a powerful RF and Microwave design tool, and add separate Design Elements, each of which provide specific design and simulation capabilities.

Design Elements are themselves comprised of one or more separate modules, which add additional design and development functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.

Additional Design Elements can be added to an existing bundle to extend the design and development capabilities.

Compare key ADS bundles using the ADS Product Structure & Options Summary.

Compare All in this Product Collection (22)

Find a Product

  • W2202BP ADS Core, Harmonic Balance, Layout Bundled W2202BP ADS Core, Harmonic Balance, Layout Bundled (1) 

    W2202BP ADS Core, Harmonic Balance, Layout Bundled

    Advanced Design System bundle which includes ADS Core, Harmonic Balance Simulator, and ADS Layout

  • W2203BP ADS Core, Layout, Momentum G2 Bundled W2203BP ADS Core, Layout, Momentum G2 Bundled (1) 

    W2203BP ADS Core, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, and the Momentum G2 3D planar EM simulator

  • W2205BP ADS Core, Layout, HB, Momentum G2 Bundled W2205BP ADS Core, Layout, HB, Momentum G2 Bundled (1) 

    W2205BP ADS Core, Layout, HB, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance Simulator, and the Momentum G2 3D planar EM simulator

  • W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled (1) 

    W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2219BP ADS Core, Transient Convolution, CILD, Layout, Momentum G2 Bundled W2219BP ADS Core, Transient Convolution, CILD, Layout, Momentum G2 Bundled (1) 

    W2219BP ADS Core, Transient Convolution, CILD, Layout, Momentum G2 Bundled

    • Advanced Design System Core
    • Transient Convolution element
    • Controlled Impedance Line Designer
    • ADS Layout element
    • Momentum planar EM simulator

  • W2223BP ADS Core, TransConv, Channel, CILD, Layout, SIPro, PIPro Bundled W2223BP ADS Core, TransConv, Channel, CILD, Layout, SIPro, PIPro Bundled (1) 

    W2223BP ADS Core, TransConv, Channel, CILD, Layout, SIPro, PIPro Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator elements
    • Controlled Impedance Line Designer (CILD)
    • ADS Layout element
    • SIPro and PIPro

  • W2224BP ADS Core, TransConv, Channel, CILD, Layout, SIPro, PIPro, Momentum Bundled W2224BP ADS Core, TransConv, Channel, CILD, Layout, SIPro, PIPro, Momentum Bundled (1) 

    W2224BP ADS Core, TransConv, Channel, CILD, Layout, SIPro, PIPro, Momentum Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator elements
    • Controlled Impedance Line Designer (CILD)
    • ADS Layout element
    • SIPro, PIPro and the Momentum planar EM simulator

  • W2210BP ADS Core, TransConv, Channel Bundled W2210BP ADS Core, TransConv, Channel Bundled (1) 

    W2210BP ADS Core, TransConv, Channel Bundled

    Advanced Design System bundle which includes ADS Core, the Transient Convolution simulator and the Channel simulator.

  • W2220BP ADS Core, TransConv, Channel, CILD Bundled W2220BP ADS Core, TransConv, Channel, CILD Bundled (1) 

    W2220BP ADS Core, TransConv, Channel, CILD Bundled

    • ADS Core
    • Transient Convolution
    • Channel Simulator
    • Controlled Impedance Line Designer (CILD)

  • W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled (1) 

    W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator, the Momentum G2 3D planar EM simulator, and the Harmonic Balance simulator