Contact an Expert

USB Modular Products

Easily arrange and rearrange your test systems.

USB Modular Instruments

Keysight´s compact USB modular products are a series of modules that are flexible to be used standalone or plugged into a compatible chassis to make synchronized measurements as a modular unit. Essential measurements can be made with a laptop PC and these modules through USB high-speed 2.0 connections. Through individual windows, the Keysight Measurement Manager (AMM) software provides a friendly soft front-panel interface for each of the modular products. This helps to perform quick configuration and measurement acquisition as well as flexible analysis of measured data.

  • Portable compact modules
  • Simple USB setup
  • Easy-to-use software
  • Flexible expansion of channels
  • Multiple synchronized measurements
  • USB Test Instrument Modules USB Test Instrument Modules 

    USB Test Instrument Modules

    This new family of PC-based instruments offers 5 types of modules: oscilloscope, function generator, source measure unit, switch matrix and digital multimeters.

  • USB Data Acquisition Modules USB Data Acquisition Modules 

    USB Data Acquisition Modules

    This family of DAQ products consisting of DIO, Multifunction DAQ, Simultaneous Multifunction DAQ gives you the choice and flexibility to create standalone or modular solutions that expand and evolve according to your test requirement needs.

  • U2781A USB Modular Product Chassis U2781A USB Modular Product Chassis 

    U2781A USB Modular Product Chassis

    The U2781A USB modular product chassis allows an expansion of up to 384 channels for various tests and measurements in the system.