Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4360 Modular Solar Array Simulators

The E4360 Modular Solar Array Simulators accurately simulates the I-V curve of different arrays under various environmental conditions (such as eclipse, spin, rotation, age and temperature). Its small size and high power saves valuable rack space.

  • Up to 2 outputs of up to 600W per output in 2U of rack space
  • Fast I-V curve changes to simulate eclipse or spin, using List Mode with up to 512 sequenced I-V curves
  • Synchronize to other events in your system with advanced hardware and software triggering
  • Perform remote programming via GPIB, LAN and USB interfaces with SCPI command set (drivers available)
  • Simplify cabling with built-in measurements
  • Program I-V curves from the front panel without a need for a controller
  • Available as a custom turn-key system or as individual instruments

Building your own test system? Get the free 14360A System Control Tools Software to aid in system development.

Want Keysight to build your system? Learn more about Keysight's Solar Array Simulator turnkey system.

Compare All E4360 Solar Array Simulators (13)

Find an E4360 Solar Array Simulators

  • E4361A Solar Array Simulator DC Module, 65V, 8.5A, 510W E4361A Solar Array Simulator DC Module, 65V, 8.5A, 510W (1) 

    E4361A Solar Array Simulator DC Module, 65V, 8.5A, 510W

    The Keysight E4361A is a 510W solar array simulator DC power module that simulates the output characteristics of a solar array. The E4361A is primarily a current source with very low output capacitance.

  • E4361A-J01 Solar Array Simulator DC Module, 58V, 9.3A, 498W E4361A-J01 Solar Array Simulator DC Module, 58V, 9.3A, 498W (1) 

    E4361A-J01 Solar Array Simulator DC Module, 58V, 9.3A, 498W

    The Keysight E4361A-J01 is a special option that is added to the standard E4361A solar array simulator DC module.

  • E4362A Solar Array Simulator DC Module, 130V, 5A, 600W E4362A Solar Array Simulator DC Module, 130V, 5A, 600W (1) 

    E4362A Solar Array Simulator DC Module, 130V, 5A, 600W

    The Keysight E4362A is a 600W solar array simulator DC power module that simulates the output characteristics of a solar array. The E4362A is primarily a current source with very low output capacitance.

  • E4362A-J01 Solar Array Simulator DC Module, 117V, 5.5A, 594W E4362A-J01 Solar Array Simulator DC Module, 117V, 5.5A, 594W (1) 

    E4362A-J01 Solar Array Simulator DC Module, 117V, 5.5A, 594W

    Option J01 is a 594W solar array simulator DC power module that simulates the output characteristics of a solar array.

  • E4362A-J02 Solar Array Simulator DC Module, 120V, 5.4A, 594W E4362A-J02 Solar Array Simulator DC Module, 120V, 5.4A, 594W (1) 

    E4362A-J02 Solar Array Simulator DC Module, 120V, 5.4A, 594W

    Option J02 is a 594W solar array simulator DC power module that simulates the output characteristics of a solar array.

  • E4362A-J03 Solar Array Simulator DC Module, 108V, 6A, 600W E4362A-J03 Solar Array Simulator DC Module, 108V, 6A, 600W (1) 

    E4362A-J03 Solar Array Simulator DC Module, 108V, 6A, 600W

    Option J03 is a 600W solar array simulator DC power module that simulates the output characteristics of a solar array.

  • E4362A-J04 Solar Array Simulator DC Module, 170V, 3.8A, 596W E4362A-J04 Solar Array Simulator DC Module, 170V, 3.8A, 596W (1) 

    E4362A-J04 Solar Array Simulator DC Module, 170V, 3.8A, 596W

    Option J04 is a special option that is added to the standard solar array simulator DC module.

  • E4362A-J05 Solar Array Simulator DC Module, 95V, 6.3A, 560W E4362A-J05 Solar Array Simulator DC Module, 95V, 6.3A, 560W (1) 

    E4362A-J05 Solar Array Simulator DC Module, 95V, 6.3A, 560W

    Option J05 is a 560W solar array simulator DC power module that simulates the output characteristics of a solar array.

  • E4360A Modular Solar Array Simulator Mainframe, 1200W E4360A Modular Solar Array Simulator Mainframe, 1200W (1) 

    E4360A Modular Solar Array Simulator Mainframe, 1200W

    The Keysight 1200W, E4360A Modular Solar Array Simulator is a 2U high, 2-slot mainframe that accepts up to 2 E4360 series modules. Modules are ordered separately. It offers LAN, USB, and GPIB interfaces standard.

  • E4366A Configured E4360A SAS Mainframe with custom E436xA Modules E4366A Configured E4360A SAS Mainframe with custom E436xA Modules (1) 

    E4366A Configured E4360A SAS Mainframe with custom E436xA Modules

    The E4366A is a build-to-order solar array simulator consisting of 1 E4360A mainframe and up to 2 E436xA modules. To specify which modules you want installed in the E4360A, modules are ordered as options to the E4366A.