Contact an Expert

Discontinued High-Speed Digitizers and Systems

The following Acqiris products have been discontinued:

  • DC105
  • DC110
  • DC111
  • DC220
  • DC240
  • P001
  • WE110
  • RC200
  • RC201

Contact an Acqiris expert for more information on replacement products and solutions.

  • U1062A Acqiris 10-bit High-Speed PXI Digitizers [Discontinued] U1062A Acqiris 10-bit High-Speed PXI Digitizers [Discontinued] 

    U1062A Acqiris 10-bit High-Speed PXI Digitizers [Discontinued]

    High-speed PXI digitizers, 1-2 channels, 4 GS/s, 2 GHz, designed to provide utmost measurement fidelity for high-frequency signals. This PXI digitizer features large-scale circuit integration and extra large acquisition memories.

  • U1063A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] U1063A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] 

    U1063A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued]

    High-speed CompactPCI® digitizers, 4 channels, 500 MS/s - 1 GS/s, 150 - 250 MHz, designed to provide utmost measurement fidelity for high-frequency signals. Our CPCI Digitizers feature large-scale circuit integration and large acquisition memories.

  • U1064A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] U1064A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] 

    U1064A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued]

    High-speed CompactPCI® digitizers, 1-4 channels, 1-4 GS/s, 1 GHz, designed to provide utmost measurement fidelity for high-frequency signals. Our CPCI Digitizers feature large-scale circuit integration and large acquisition memories.

  • U1066A Acqiris 12-bit High-Speed cPCI Digitizers [Discontinued] U1066A Acqiris 12-bit High-Speed cPCI Digitizers [Discontinued] 

    U1066A Acqiris 12-bit High-Speed cPCI Digitizers [Discontinued]

    High-speed CompactPCI® digitizers, 2 channels, 200-420 MS/s, 100-300 MHz, designed to provide utmost measurement fidelity for high-frequency signals. Our CPCI Digitizers feature large-scale circuit integration and large acquisition memories.

  • U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1 channel, 500 MS/s – 1 GS/s, 150-250 MHz

  • U1068A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1068A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1068A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1 channel, 2 GS/s, 500 MHz

  • U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1-2 channels, 500 MS/s - 2 GS/s, 500 MHz - 1 GHz

  • U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued] U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued] 

    U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued]

    • U1070A-001 Acqiris DP 310 single-channel, 420 MS/s
    • U1070A-002 Acqiris DP308 single-channel, 200 MS/s
    • U1070A-003 Acqiris DP306 single-channel, 100 MS/s DP

  • U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing [Discontinued] U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing [Discontinued] 

    U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing [Discontinued]

    High-speed CompactPCI® digitizers w/ on-boards 7 Mbits FPGA for real time processing. CPCI Digitizer has opt. external processing memory – 512 MB SDRAM & 1 MB dual-port SRAM designed to provide utmost measurements fidelity for high-frequency signals