Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued High-Speed Digitizers and Systems

The following Acqiris products have been discontinued:

  • DC105
  • DC110
  • DC111
  • DC220
  • DC240
  • P001
  • WE110
  • RC200
  • RC201

Contact an Acqiris expert for more information on replacement products and solutions.

  • M9210A PXI-H 10-bit High-Speed Digitizing Scope [Discontinued] M9210A PXI-H 10-bit High-Speed Digitizing Scope [Discontinued] 

    M9210A PXI-H 10-bit High-Speed Digitizing Scope [Discontinued]

    Dual-channel high-speed 10-bit Digitizing Scope with 1.4 GHz analog bandwidth, running at up to 4 GS/s, and with up to 512 MB on-board memory.

  • U1056B Acqiris Data Acquisition Systems and Software [Discontinued] U1056B Acqiris Data Acquisition Systems and Software [Discontinued] 

    U1056B Acqiris Data Acquisition Systems and Software [Discontinued]

    • Build your own data acquisition system
    • Chassis to 8 slots
    • High-speed digitizers up to 12-bit, 8GS/s
    • AcqirisMAQS software for multichannel visualization

  • U1061A Acqiris 8-bit High-Speed PXI Digitizers [Discontinued] U1061A Acqiris 8-bit High-Speed PXI Digitizers [Discontinued] 

    U1061A Acqiris 8-bit High-Speed PXI Digitizers [Discontinued]

    High-speed PXI digitizers, 2 channels, 0.5-2 GS/s, 500 MHz – 1 GHz, designed to provide utmost measurement fidelity for high-frequency signals. This PXI digitizer features large-scale circuit integration and large acquisition memories.

  • U1062A Acqiris 10-bit High-Speed PXI Digitizers [Discontinued] U1062A Acqiris 10-bit High-Speed PXI Digitizers [Discontinued] 

    U1062A Acqiris 10-bit High-Speed PXI Digitizers [Discontinued]

    High-speed PXI digitizers, 1-2 channels, 4 GS/s, 2 GHz, designed to provide utmost measurement fidelity for high-frequency signals. This PXI digitizer features large-scale circuit integration and extra large acquisition memories.

  • U1063A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] U1063A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] 

    U1063A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued]

    High-speed CompactPCI® digitizers, 4 channels, 500 MS/s - 1 GS/s, 150 - 250 MHz, designed to provide utmost measurement fidelity for high-frequency signals. Our CPCI Digitizers feature large-scale circuit integration and large acquisition memories.

  • U1064A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] U1064A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued] 

    U1064A Acqiris 8-bit High-Speed cPCI Digitizers [Discontinued]

    High-speed CompactPCI® digitizers, 1-4 channels, 1-4 GS/s, 1 GHz, designed to provide utmost measurement fidelity for high-frequency signals. Our CPCI Digitizers feature large-scale circuit integration and large acquisition memories.

  • U1065A Acqiris 10-bit High-Speed cPCI Digitizers [Discontinued] U1065A Acqiris 10-bit High-Speed cPCI Digitizers [Discontinued] 

    U1065A Acqiris 10-bit High-Speed cPCI Digitizers [Discontinued]

    • U1065A-004 Acqiris quad-channel, 2-8 GS/s DC282
    • U1065A-002 Acqiris dual-channel, 4-8 GS/s DC252
    • U1065A-001 Acqiris single-channel, 8 GS/s DC222

  • U1066A Acqiris 12-bit High-Speed cPCI Digitizers [Discontinued] U1066A Acqiris 12-bit High-Speed cPCI Digitizers [Discontinued] 

    U1066A Acqiris 12-bit High-Speed cPCI Digitizers [Discontinued]

    High-speed CompactPCI® digitizers, 2 channels, 200-420 MS/s, 100-300 MHz, designed to provide utmost measurement fidelity for high-frequency signals. Our CPCI Digitizers feature large-scale circuit integration and large acquisition memories.

  • U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1 channel, 500 MS/s – 1 GS/s, 150-250 MHz

  • U1068A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1068A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1068A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1 channel, 2 GS/s, 500 MHz

  • U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1-2 channels, 500 MS/s - 2 GS/s, 500 MHz - 1 GHz

  • U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued] U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued] 

    U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued]

    • U1070A-001 Acqiris DP 310 single-channel, 420 MS/s
    • U1070A-002 Acqiris DP308 single-channel, 200 MS/s
    • U1070A-003 Acqiris DP306 single-channel, 100 MS/s DP

  • U1071A Acqiris 8-bit High-Speed PCI Digitizer [Discontinued] U1071A Acqiris 8-bit High-Speed PCI Digitizer [Discontinued] 

    U1071A Acqiris 8-bit High-Speed PCI Digitizer [Discontinued]

    High-speed PCI digitizers, 2 channels, 0.5-2 GS/s, 150 MHz - 1 GHz, designed for an easy integration into embedded OEM systems. Feature high throughput and low power consumption (15W).

  • U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing [Discontinued] U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing [Discontinued] 

    U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing [Discontinued]

    High-speed CompactPCI® digitizers w/ on-boards 7 Mbits FPGA for real time processing. CPCI Digitizer has opt. external processing memory – 512 MB SDRAM & 1 MB dual-port SRAM designed to provide utmost measurements fidelity for high-frequency signals

  • U1082A Acqiris 8-bit High-Speed PCI Digitizers with On-Board Signal Processing [Discontinued] U1082A Acqiris 8-bit High-Speed PCI Digitizers with On-Board Signal Processing [Discontinued] 

    U1082A Acqiris 8-bit High-Speed PCI Digitizers with On-Board Signal Processing [Discontinued]

    • U1082A-001 Acqiris dual-channel, 1-2 GS/s AP240
    • U1082A-002 Acqiris dual-channel,.5-1 GS/s AP235
    • On-board signal processing available: AVG, peak detect, ping pong data handling.

  • U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules [Discontinued] U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules [Discontinued] 

    U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules [Discontinued]

    High-speed VME/VXS modules, 125 MS/s - 2 GS/s, 500 MHz - 3 GHz with on-board Xilinx Virtex-4 and Virtex-5 FPGAs and firmware development kit