Contact an Expert

EMPro 3D EM Simulation Software

Electromagnetic Professional (EMPro) is Keysight EEsof EDA's electromagnetic (EM) simulation software design platform for analyzing the 3D EM effects of components such as high-speed and RF IC packages, bondwires, antennas, on-chip and off-chip embedded passives and PCB interconnects. EMPro EM simulation software features a modern design, simulation and analysis environment, high capacity simulation technologies and integration with the industry’s leading RF and microwave circuit design environment, Advanced Design System (ADS) for fast and efficient RF and microwave circuit design.

Key Benefits of EMPro EM Simulation Software

  • Design Flow Integration: Create 3D components that can be simulated together with 2D circuit layouts and schematics within ADS, using EM-circuit cosimulation
  • Broad Simulation Technology: Set up and run analyses using both frequency-domain and time-domain 3D EM simulation technologies: Finite Element Method (FEM) and Finite Difference Time Domain (FDTD)
  • Efficient User Interface: Quickly create arbitrary 3D structures with a modern, simple GUI that saves time and our EMPro EM simulation software provides advanced scripting features

Learn about EMPro

  • W2401BP EMPro Core Environment W2401BP EMPro Core Environment 

    W2401BP EMPro Core Environment

    Electromagnetic Professional (EMPro) Core is a 3D solid modeling environment for creating arbitrary 3D objects and importing existing models from other CAD environments

  • W2402BP EMPro Core + FEM Bundle W2402BP EMPro Core + FEM Bundle 

    W2402BP EMPro Core + FEM Bundle

    This bundle includes both the W2401 EMPro Core Environment and the W2342 FEM Element

  • W2403BP EMPro Core + FDTD + Compliance Bundle W2403BP EMPro Core + FDTD + Compliance Bundle 

    W2403BP EMPro Core + FDTD + Compliance Bundle

    This bundle includes the W2401 EMPro Core Environment, the W2405 FDTD Element and the W2406 Compliance Module

  • W2404BP EMPro Core + FEM + FDTD + Compliance Bundle W2404BP EMPro Core + FEM + FDTD + Compliance Bundle 

    W2404BP EMPro Core + FEM + FDTD + Compliance Bundle

    This bundle includes the W2401 EMPro Core Environment, the W2342 Keysight FEM Simulator Element, the W2405 Keysight FDTD Simulator Element and the W2406 Compliance Element

  • W2405EP Keysight FDTD Simulator Element W2405EP Keysight FDTD Simulator Element 

    W2405EP Keysight FDTD Simulator Element

    The EMPro simulation engine based on the FDTD modeling technique

  • W2344EP 3D EM Distributed Computing Eight-Pack Element W2344EP 3D EM Distributed Computing Eight-Pack Element 

    W2344EP 3D EM Distributed Computing Eight-Pack Element

    The 3D EM Distributed Computing 8-pack accelerates EMPro simulations by running up to 8 parallel jobs on 8 nodes of a compute cluster.

  • W2406EP Compliance Element W2406EP Compliance Element 

    W2406EP Compliance Element

    An option to the Keysight FDTD Simulator that provides advanced regulatory testing algorithms for applications such as HAC and SAR

  • W2408EP FDTD GT Acceleration Element W2408EP FDTD GT Acceleration Element 

    W2408EP FDTD GT Acceleration Element

    An option to the Keysight FDTD Simulator that provides significant speed and capacity improvement

  • EMPro Product Structure & Options Summary EMPro Product Structure & Options Summary 

    EMPro Product Structure & Options Summary

    Pre-configured combinations of EM software targeted to a specific design workflow.

Discontinued EMPro Model Numbers [Discontinued]
Product support information for discontinued and obsolete EMPro model numbers.

Related Industries & Technologies