Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter-wave and Microwave GaAs Frequency Dividers and Prescalers

Keysight Technologies provides MMIC frequency dividers and prescalers ideal for high frequency communications, microwave instrumentation, and EW radar system applications. These devices operate from DC to 16 GHz and provide a large input power sensitivity window and low phase noise.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-3002 DC - 16 GHz GaAs HBT MMIC Divide by 2 Prescaler HMMC-3002 DC - 16 GHz GaAs HBT MMIC Divide by 2 Prescaler 

    HMMC-3002 DC - 16 GHz GaAs HBT MMIC Divide by 2 Prescaler

    The HMMC-3002 is a GaAs HBT MMIC divide by two prescaler from DC - 16 GHz which provides a large input power sensitivity window and low phase noise.

  • HMMC-3004 DC - 16 GHz GaAs HBT MMIC Divide by 4 Prescaler HMMC-3004 DC - 16 GHz GaAs HBT MMIC Divide by 4 Prescaler 

    HMMC-3004 DC - 16 GHz GaAs HBT MMIC Divide by 4 Prescaler

    The HMMC-3004 is a GaAs HBT MMIC divide by four prescaler from DC - 16 GHz which provides a large input power sensitivity window and low phase noise.

  • HMMC-3008 DC - 16 GHz GaAs HBT MMIC Divide by 8 Prescaler HMMC-3008 DC - 16 GHz GaAs HBT MMIC Divide by 8 Prescaler 

    HMMC-3008 DC - 16 GHz GaAs HBT MMIC Divide by 8 Prescaler

    The HMMC-3008 is a GaAs HBT MMIC divide by eight prescaler from DC - 16 GHz which provides a large input power sensitivity window and low phase noise.

  • HMMC-3022 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 2 Prescaler HMMC-3022 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 2 Prescaler 

    HMMC-3022 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 2 Prescaler

    The HMMC-3022 is a GaAs HBT MMIC divide by two prescaler from DC - 12 GHz which provides a large input power sensitivity window, low phase noise, and a lower drive current.

  • HMMC-3024 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 4 Prescaler HMMC-3024 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 4 Prescaler 

    HMMC-3024 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 4 Prescaler

    The HMMC-3024 is a GaAs HBT MMIC divide by four prescaler from DC - 12 GHz which provides a large input power sensitivity window, low phase noise, and a lower drive current.

  • HMMC-3028 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 8 Prescaler HMMC-3028 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 8 Prescaler 

    HMMC-3028 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 8 Prescaler

    The HMMC-3028 is a GaAs HBT MMIC divide by eight prescaler from DC - 12 GHz which provides a large input power sensitivity window, low phase noise, and a lower drive current.

  • HMMC-3102 DC - 16 GHz Packaged Divide by 2 Prescaler HMMC-3102 DC - 16 GHz Packaged Divide by 2 Prescaler 

    HMMC-3102 DC - 16 GHz Packaged Divide by 2 Prescaler

    The HMMC-3102 is a packaged GaAs HBT MMIC divide by two prescaler from DC - 16 GHz which provides a large input power sensitivity window and low phase noise.

  • HMMC-3104-BLK DC - 16 GHz Packaged Divide by 4 Prescaler HMMC-3104-BLK DC - 16 GHz Packaged Divide by 4 Prescaler 

    HMMC-3104-BLK DC - 16 GHz Packaged Divide by 4 Prescaler

    • Packaged DC - 16 GHz divide-by-four prescaler
    • From DC - 16 GHz which provides a large input power sensitivity window
    • Low phase noise
    • Available in strips of 10 (each), and multiples of 10

  • HMMC-3104-TR1 DC - 16 GHz Packaged Divide by 4 Prescaler HMMC-3104-TR1 DC - 16 GHz Packaged Divide by 4 Prescaler 

    HMMC-3104-TR1 DC - 16 GHz Packaged Divide by 4 Prescaler

    • Packaged DC - 16 GHz divide-by-four prescaler
    • From DC - 16 GHz which provides a large input power sensitivity window
    • Low phase noise
    • Available in reels of 100(each), and multiples of 100

  • HMMC-3108 DC - 16 GHz Packaged Divide by 8 Prescaler HMMC-3108 DC - 16 GHz Packaged Divide by 8 Prescaler 

    HMMC-3108 DC - 16 GHz Packaged Divide by 8 Prescaler

    The HMMC-3108 is a packaged GaAs HBT MMIC divide by eight prescaler from DC - 16 GHz which provides a large input power sensitivity window and low phase noise.

  • HMMC-3122 DC - 12 GHz Packaged High Efficiency Divide by 2 Prescaler HMMC-3122 DC - 12 GHz Packaged High Efficiency Divide by 2 Prescaler 

    HMMC-3122 DC - 12 GHz Packaged High Efficiency Divide by 2 Prescaler

    The HMMC-3122 is a packaged GaAs HBT MMIC divide by two prescaler from DC - 12 GHz which provides a large input power sensitivity window, low phase noise, and a lower drive current.

  • HMMC-3124 DC - 12 GHz Packaged High Efficiency Divide by 4 Prescaler HMMC-3124 DC - 12 GHz Packaged High Efficiency Divide by 4 Prescaler 

    HMMC-3124 DC - 12 GHz Packaged High Efficiency Divide by 4 Prescaler

    The HMMC-3124 is a packaged GaAs HBT MMIC divide by four prescaler from DC - 12 GHz which provides a large input power sensitivity window, low phase noise, and a lower drive current.

  • HMMC-3128 DC - 12 GHz Packaged High Efficiency Divide by 8 Prescaler HMMC-3128 DC - 12 GHz Packaged High Efficiency Divide by 8 Prescaler 

    HMMC-3128 DC - 12 GHz Packaged High Efficiency Divide by 8 Prescaler

    The HMMC-3128 is a packaged GaAs HBT MMIC divide by eight prescaler from DC - 12 GHz which provides a large input power sensitivity window, low phase noise, and a lower drive current.