Contact an Expert

High-Speed Multichannel Data Acquisition Systems and Software

Keysight high-speed digitizer systems deliver the densest and fastest multichannel “PC oscilloscope” capabilities. The Keysight systems provide a standalone solution for multichannel data acquisition, eliminating the need for extensive software development.

The modularity of these PC-based oscilloscope systems allow to increase system size over time with new modules.

The U1092A AcqirisMAQS software simplifies the set-up, control, acquisition, storage and measurement on any number of digitizer channels (up to 1000s).

Build a large number of synchronous channels

Large number of synchronous acquisition channels can be built based on Keysight advanced IP design, improving the accuracy of cross-channel measurements, which is essential for accurate time correlation. The system enables to synchronize multiple digitizer modules and handle the distribution of all necessary trigger and clock signals. A simple software function can then be used to create the appearance of a single PC-based oscilloscope with multiple channels.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.

Visit our blog to learn more about high-speed digitizer technology

Compare All High-Speed Digitizers (5)

Find a Digitizer

  • M9502A AXIe 2-Slot Chassis M9502A AXIe 2-Slot Chassis (1) 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • M9505A AXIe 5-Slot Chassis M9505A AXIe 5-Slot Chassis (1) 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver (1) 

    M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver

    • 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate
    • DC to 2 GHz input frequency range
    • Real-time processing (e.g. digital downconversion) and up to 16GB on board memory
       

  • U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software (1) 

    U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software

    Turnkey PC oscilloscope software designed for multichannel data acquisition systems providing management of the system configuration, remote operation over LAN, data acquisition safety, data integrity and fail-safe operation.

  • 89601B - 89600 VSA Software 89601B - 89600 VSA Software (1) 

    89601B - 89600 VSA Software

    • Cellular, wireless connectivity, aerospace, defense, general-purpose
    • Simultaneous views in the time, frequency & modulation domains
    • Advanced troubleshooting tools include triggers, record & playback
    • Supports > 40 Keysight measurement platforms

Related Industries & Technologies