Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

High-Speed Multichannel Data Acquisition Systems and Software

Keysight AXIe high-speed digitizers provide the ideal solution for advanced experiments in hydrodynamics, plasma fusion, particle physics, and aerospace & defense. With these modules you can build a large number of synchronous acquisition channels with unprecedented measurement fidelity in the smallest footprint. Advanced IP design, state-of-the-art technology and on-board real-time data processing are combined to achieve outstanding performance.

Build multi-channels data acquisition systems

Large systems can be built by simply populating a chassis with your choice of digitizers. A selection of configurable companion products is also provided, including signal conditioning, chassis and controllers.

Moreover, the AcqirisMAQS Multichannel Acquisition Software, designed specifically for large scale experiments enables configuration management as well as visualization of data for hundreds of channels from a single console.

Whether your application requirements are clear or you are at the earlier stage of your selection, our digitizer specialists are there to help you define the best solution for your applications.

Contact us to request more information.

You can also find more news about the evolution of the high-speed digitizer technology on our blog.

  • M9703B AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver M9703B AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver 

    M9703B AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver

    M9703B AXIe 12-bit High-Speed Digitizer/Wideband digital receiver: 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate, DC to 2 GHz input frequency range, real-time processing...

  • U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software 

    U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software

    • Visualization and configuration of data for hundreds of channels from a single console
    • Remote operation over LAN for multiple, distributed systems
    • Advanced features for triggered single shot experiments

  • M9709A AXIe 8-bit High-Speed Digitizer M9709A AXIe 8-bit High-Speed Digitizer 

    M9709A AXIe 8-bit High-Speed Digitizer

    • 32 channels, up to 1 GS/s sampling rate
    • DC to 500 MHz input frequency range
    • Multi-module processing synchronization
    • On-board FPGAs for real time processing

  • PXI Signal Conditioning PXI Signal Conditioning 

    PXI Signal Conditioning

    RF and Microwave signal conditioning modules in a PXI form factor

  • AXIe Chassis & Controllers AXIe Chassis & Controllers 

    AXIe Chassis & Controllers

    Build high-performance AXIe test systems by starting with Keysight AXIe chassis and controllers.

  • M9710A AXIe 10-bit High-Speed Digitizer M9710A AXIe 10-bit High-Speed Digitizer 

    M9710A AXIe 10-bit High-Speed Digitizer

    • Up to 10 GS/s sampling rate on two combined channels
    • 4 channels with 10-bit resolution, DC up to 2.5 GHz at 5 GS/s
    • Up to 8 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments

Industrias y Tecnologías Relacionadas