Contact an Expert

High-Speed Multichannel Data Acquisition Systems and Software

Keysight high-speed digitizer systems deliver the densest and fastest multichannel “PC oscilloscope” capabilities. The Keysight systems provide a standalone solution for multichannel data acquisition, eliminating the need for extensive software development.

The modularity of these PC-based oscilloscope systems allow to increase system size over time with new modules.

The U1092A AcqirisMAQS software simplifies the set-up, control, acquisition, storage and measurement on any number of digitizer channels (up to 1000s).

Build a large number of synchronous channels

Large number of synchronous acquisition channels can be built based on Keysight advanced IP design, improving the accuracy of cross-channel measurements, which is essential for accurate time correlation. The system enables to synchronize multiple digitizer modules and handle the distribution of all necessary trigger and clock signals. A simple software function can then be used to create the appearance of a single PC-based oscilloscope with multiple channels.

In order to build your system, a selection of companion products is also provided, including signal conditioning, chassis and controllers.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.

Visit our blog to learn more about high-speed digitizer technology

  • M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver 

    M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver

    • 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate
    • DC to 2 GHz input frequency range
    • Real-time processing (e.g. digital downconversion) and up to 16GB on board memory
       

  • U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software 

    U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software

    • Visualization and configuration of data for hundreds of channels from a single console
    • Remote operation over LAN for multiple, distributed systems
    • Advanced features for triggered single shot experiments

  • 89601B - 89600 VSA Software 89601B - 89600 VSA Software 

    89601B - 89600 VSA Software

    • Cellular, wireless connectivity, aerospace, defense, general-purpose
    • Simultaneous views in the time, frequency & modulation domains
    • Advanced troubleshooting tools include triggers, record & playback
    • Supports > 45 Keysight measurement platforms

  • M9709A AXIe 8-bit High-Speed Digitizer M9709A AXIe 8-bit High-Speed Digitizer 

    M9709A AXIe 8-bit High-Speed Digitizer

    • 32 channels, up to 2 GS/s sampling rate (when interleaved)
    • DC to 500 MHz input frequency range
    • Multi-module processing synchronization
    • On-board FPGAs for real time processing

  • PXI Signal Conditioning PXI Signal Conditioning 

    PXI Signal Conditioning

    RF and Microwave signal conditioning modules in a PXI form factor

  • AXIe Chassis & Controllers AXIe Chassis & Controllers 

    AXIe Chassis & Controllers

    Build high-performance AXIe test systems by starting with Keysight AXIe chassis and controllers.

Related Industries & Technologies