Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

High-Speed Digitizers and FPGA Development Kit

With its AXIe, PXIe and PCIe digitizers, Keysight offers you a reliable partnership for your advanced developments.

Keysight unique technology uses proprietary ICs so you can get the most out of the ADCs and FPGAs integrated into the digitizer. On-board real-time algorithm in the FPGA allows fast detection of signal characteristics in various domains.

Our digitizers offer includes an extended range of firmware and application options:

  • Firmware options: Specific real-time functions speeding-up your overall system response time, such as averager or digital down-conversion.
  • Application options: Bundle including software and firmware configurations targeting specific requirements, such as streaming & recording with digital down conversion.

Moreover, if you need to integrate your own real-time IP algorithm, an additional software bundle, the FPGA Development Kit is available.

Our digitizers are used as component in several applications, such as:

  • EW, radar and satellite in Aerospace & Defense
  • Advanced high energy experiments in Physics
  • 5G and wideband MIMO in RF Communication
  • Analytical time-of-flight, medical imaging and LiDAR applications in OEM
     

Whether your application requirements are clear or you are at the earlier stage of your selection, our digitizer specialists are there to help you define the best solution for your applications. 

Contact us to request more information.

You can also find more news about the evolution of the high-speed digitizer technology on our blog.

Compare All High-Speed Digitizers (9)

Find a Digitizer

  • U5303A PCIe High-Speed Digitizer/ADC Card, 12-bit, 4 GS/s, FPGA Signal Processing U5303A PCIe High-Speed Digitizer/ADC Card, 12-bit, 4 GS/s, FPGA Signal Processing (1) 

    U5303A PCIe High-Speed Digitizer/ADC Card, 12-bit, 4 GS/s, FPGA Signal Processing

    • Up to 4 GS/s sampling rate
    • 1 - 2 channels with 12-bit resolution and a DC to 2 GHz frequency range
    • Support for custom real-time processing
    • Suitable for applications such as OCT, MS-TOF or environmental monitoring.

  • U5310A PCIe High-Speed Digitizer/ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing U5310A PCIe High-Speed Digitizer/ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing (1) 

    U5310A PCIe High-Speed Digitizer/ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing

    • Up to 10 GS/s sampling rate
    • 2 channels with 10-bit resolution and DC up to 2.5 GHz bandwidth
    • Low distortion and optimized frequency response flatness
    • Suitable for applications such as medical research, MS-TOF, LiDAR, NDT, semiconductor, DSTS

  • U5309A PCIe High-Speed Digitizer/ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing U5309A PCIe High-Speed Digitizer/ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing (1) 

    U5309A PCIe High-Speed Digitizer/ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing

    • Up to 2 GS/s sampling rate
    • 2 or 8 channels with 8-bit resolution and a DC to 500 MHz freq range
    • Support for custom real-time processing
    • Suitable for applications such as analytical time-of-flight, laser ranging, ultrasound medical imaging

  • U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing (1) 

    U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing

    • 8-bit high-speed PCIe digitizer with FPGA
    • Up to 4 GS/s sampling rate, up to 1.5 GHz bandwidth, 512MB on board memory
    • Ideal for time-of-flight, lidar and electron spin resonance microscopy applications

  • M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing (1) 

    M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing

    • 2 channels, DC to 2 GHz, up to 3.2 GS/s
    • On-board large FPGA support for custom real-time processing
    • Dedicated functions implemented on board, allowing support of various applications.

  • M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing (1) 

    M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing

    • 8 channels, 12-bit resolution, up to 3.2 GS/s when interleaved
    • DC to 2 GHz input frequency range
    • Up to 16 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments

  • M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW (1) 

    M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW

    • Up to 10 GS/s sampling rate on two combined channels
    • 4 channels with 10-bit resolution, DC up to 2.5 GHz at 5 GS/s
    • Up to 8 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments

  • M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch (1) 

    M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch

    • 32 channels, up to 1 GS/s sampling rate
    • DC to 500 MHz input frequency range
    • Multi-module processing synchronization

  • U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers (1) 

    U5340A FPGA Development Kit for High-Speed Digitizers

    • Integrate your IP advanced real-time signal processing algorithm within high-speed digitizers.
    • Shorten your time-to-market with turn-key, easy-to-use development flow and debug
    • Achieve multi GS/s real-time processing using your IP

Related Industries & Technologies