Sprechen Sie mit einem Experten

High-Speed Digitizers

The Keysight high-speed digitizers, Acqiris product line, covers a wide range of specifications and capabilities:

  • Up to 8 GS/s
  • Vertical resolution of 8, 10, 12 or 14 bits
  • Up to 3 GHz Bandwidth
  • Flexible acquisition memory
  • Fast data throughput
  • From single to multi-channels solutions in PCI/PCIe, PXI/PXIe, AXIe, cPCI, VME standard form factors
  • On-board real-time signal processing using FPGA for IP or custom algorithms
  • Multiple Drivers for easy custom development and turnkey acquisition software applications

Keysight high-speed digitizers are mainly used in OEM instruments using lidar, radar, time-of-flight, OCT technologies among others, Test and Measurement of wireless devices, Aerospace and Defense and High energy physics applications.

Altogether, we represent 300+ years of working experience in the ADC technology. This is your guarantee to achieve the most effective and reliable high-speed analog-to-digital conversion.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.

You can also stay in touch with the evolution of high-speed digitizer technology and applications on our blog or follow us on Twitter .

Compare All High-Speed Digitizers (13)

Find a Digitizer

  • U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing (1) 

    U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing

    • Up to 3.2 GS/s sampling rate
    • 2 channels with 12-bit resolution and a DC to 2 GHz frequency range
    • Support for loading custom real-time processing
    • Suitable for applications such as OCT, TOF or environmental monitoring.

  • U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing (1) 

    U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing

    • Up to 2 GS/s sampling rate
    • 2 or 8 channels with 8-bit resolution and a DC to 500 MHz frequency range
    • Support for loading custom real-time processing
    • Suitable for applications such as analytical time-of-flight , laser ranging, ultrasound medical imaging

  • U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers (1) 

    U5340A FPGA Development Kit for High-Speed Digitizers

    • Integrate your IP advanced real-time signal processing algorithm within high-speed digitizers.
    • Shorten your time-to-market with turn-key, easy-to-use development flow and debug
    • Achieve multi GS/s real-time processing using your IP

  • M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver (1) 

    M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver

    • 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate
    • DC to 2 GHz input frequency range
    • Real-time processing (e.g. digital downconversion) and up to 16GB on board memory
       

  • U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing (1) 

    U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing

    • 8-bit high-speed PCIe digitizer with FPGA
    • Up to 4 GS/s sampling rate, up to 1.5 GHz bandwidth, 512MB on board memory
    • Ideal for time-of-flight, lidar and electron spin resonance microscopy applications

  • M9202A PXI Express 12-bit Wideband IF Digitizer M9202A PXI Express 12-bit Wideband IF Digitizer (1) 

    M9202A PXI Express 12-bit Wideband IF Digitizer

    PXIe 12-bit IF digitizer running at 2 GS/s, with 1 GHz analog bandwidth, on-board real-time DDC processing and continuous data streaming capability.

  • U1071A Acqiris 8-bit High-Speed PCI Digitizer U1071A Acqiris 8-bit High-Speed PCI Digitizer (1) 

    U1071A Acqiris 8-bit High-Speed PCI Digitizer

    High-speed PCI digitizers, 2 channels, 0.5-2 GS/s, 150 MHz - 1 GHz, designed for an easy integration into embedded OEM systems. Feature high throughput and low power consumption (15W).

  • U1065A Acqiris 10-bit High-Speed cPCI Digitizers U1065A Acqiris 10-bit High-Speed cPCI Digitizers (1) 

    U1065A Acqiris 10-bit High-Speed cPCI Digitizers

    High-speed CompactPCI® digitizers, 1-4 channels, up to 8 GS/s and 3 GHz bandwidth. Acquisition memory up to 1024 Mpoi

  • M9211A PXI-H 10-bit UWB High-Speed IF Digitizer M9211A PXI-H 10-bit UWB High-Speed IF Digitizer (1) 

    M9211A PXI-H 10-bit UWB High-Speed IF Digitizer

    Single-channel 10-bit IF digitizer with 3 GHz analog bandwith, running at up to 4 GS/s, and with up to 512 MB on-board memory.

  • U1061A Acqiris 8-bit High-Speed PXI Digitizers U1061A Acqiris 8-bit High-Speed PXI Digitizers (1) 

    U1061A Acqiris 8-bit High-Speed PXI Digitizers

    High-speed PXI digitizers, 2 channels, 0.5-2 GS/s, 500 MHz – 1 GHz, designed to provide utmost measurement fidelity for high-frequency signals. This PXI digitizer features large-scale circuit integration and large acquisition memories.

  • Other 8-bit High-Speed PCI Digitizers Other 8-bit High-Speed PCI Digitizers 

    Other 8-bit High-Speed PCI Digitizers

    Designed for use in OEM applications, high-speed PCI digitizers provide compact, high-performance data acquisition.

Related Industries & Technologies