Contact an Expert

Compare Products

High-Speed Digitizers and Multichannel Data Acquisition System

View Product Collection Details

Prices are subject to change without notice.

19 of 19 product matches

Sort:
Product Maximum Sample Rate Maximum Bandwidth ADC Resolution Channels Maximum Memory Full Scale Voltage Range Input Impedance Additional capabilities Form Factor
U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing 3.2 GS/s 2 GHz 12-bit 1-2 2 GS 1V and 2V 50 Ω On-board processing, in-house algorithms deployment possible PCIe/ 1-slot <29W/ch,
L4532A 20 MSa/s, 2 Channel LXI Digitizer L4532A 20 MSa/s, 2 Channel LXI Digitizer

Starting From: US$ 7,339

How to Buy or Rent

20 MS/s 20 MHz 16 bits 2 32 MS/ch or 128 MS/ch (option) ±250 mV up to ±250 V 1 MΩ n/a LXI, 1U, Full Rack
U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing 2 GS/s 500 MHz 8-bit 2 2 GB 250mV and 5V 50 Ω On-board processing, in-house algorithms deployment possible PCIe/ 1-slot <28W/ch
L4534A 20 MSa/s, 4 Channel LXI Digitizer L4534A 20 MSa/s, 4 Channel LXI Digitizer

Starting From: US$ 9,597

How to Buy or Rent

20 MS/s 20 MHz 16 bits 4 32 MS/ch or 128 MS/ch (option) ±250 mV up to ±250 V 1 MΩ n/a LXI, 1U, Full Rack
U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers n/a n/a n/a n/a n/a n/a n/a n/a n/a
U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing

Starting From: Based on Configuration

How to Buy or Rent

4 GS/s 1.5 GHz (1.8 GHz typical) 8 bits 2 512 MB 50 mV up to 5 V 50 Ω On-board signal processing, 
averaging,
peak detect,
simultaneous acquisition and readout
PCIe, 1 slot, <45 W
M9202A PXI Express 12-bit Wideband IF Digitizer M9202A PXI Express 12-bit Wideband IF Digitizer 2 GS/s 1 GHz 12-bit 1 256 MS 1 V (no dither) 50 Ω Digital down conversion PXIe, 1 slot , <29 W
U1071A Acqiris 8-bit High-Speed PCI Digitizer U1071A Acqiris 8-bit High-Speed PCI Digitizer

Starting From: Based on Configuration

How to Buy or Rent

2 GS/s 1 GHz 8 bits 2 256 MS 50 mV up to 50 V 50 Ω / 1MΩ Simultaneous multibuffer acquisition and readout PCI, 1-slot, <21 W
U1065A Acqiris 10-bit High-Speed cPCI Digitizers U1065A Acqiris 10-bit High-Speed cPCI Digitizers

Starting From: Based on Configuration

How to Buy or Rent

8 GS/s 3 GHz 10 bits 1, 2, 4 1 GS 50 mV up to 50 V 50 Ω / 1MΩ Battery backup cPCI 6U, 1 slot, <77 W
M9211A PXI-H 10-bit UWB High-Speed IF Digitizer M9211A PXI-H 10-bit UWB High-Speed IF Digitizer

Starting From: US$ 13,548

How to Buy or Rent

4 GS/s 3 GHz 10-bit 1 512 MS 1 V 50 Ω n/a PXI (PXI-H) 1 slot, <43 W
M9210A PXI-H 10-bit High-Speed Digitizing Scope M9210A PXI-H 10-bit High-Speed Digitizing Scope

Starting From: US$ 13,548

How to Buy or Rent

2-4 GS/s 1.4 GHz (50Ω)/300 MHz (1 MΩ) 10-bit 2 512 MS 50 mV up to 5 V 50 Ω / 1 MΩ n/a PXI (PXI-H) 1 slot, <44 W
U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules 2 GS/s 3 GHz 10, 12, 14 bits 2, 4, 8 512 MB (2 DDR2 SDRAM banks of 256 MB) 1 to 8 V 50 Ω, 75 Ω On-board signal processing,
generator output,
fast optical links
VME 6U, 1-slot, <80 W
M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver

Starting From: US$ 74,786

How to Buy or Rent

3.2 GS/s 2 GHz 12 bit 4-8 2 GS 1V and 2V 50 Ω On-board signal processing AXIe, 1-slot, <21 W/ch
M9505A AXIe 5-Slot Chassis M9505A AXIe 5-Slot Chassis

Starting From: US$ 10,947

How to Buy or Rent

n/a n/a n/a n/a n/a n/a n/a n/a n/a
M9502A AXIe 2-Slot Chassis M9502A AXIe 2-Slot Chassis

Starting From: US$ 8,366

How to Buy or Rent

n/a n/a n/a n/a n/a n/a n/a n/a n/a
U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software n/a n/a n/a n/a n/a n/a n/a n/a n/a
U2542A 500kSa/s USB Modular Simultaneous Data Acquisition U2542A 500kSa/s USB Modular Simultaneous Data Acquisition

Starting From: US$ 2,058

How to Buy or Rent

500 KS/s 1 MHz 16 bits 4 8 MS ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF n/a USB
U2531A 2MSa/s USB Modular Simultaneous Data Acquisition U2531A 2MSa/s USB Modular Simultaneous Data Acquisition

Starting From: US$ 2,058

How to Buy or Rent

2 MS/s 1.2 MHz 14 bits 4 8 MS ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF n/a USB
U2541A 250kSa/s USB Modular Simultaneous Data Acquisition U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

Starting From: US$ 1,715

How to Buy or Rent

250 KS/s 600 kHZ 16 bits 4 8 MS ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF n/a USB