Contactar a un Experto

Comparar Productos

Precios sujetos a cambio sin previo aviso.

Seleccionar Características

4 de 20 productos encontrados

Sort:
Producto Maximum Sample Rate Maximum Bandwidth ADC Resolution Channels Maximum Memory Full Scale Voltage Range Input Impedance Additional capabilities Form Factor
M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver 3.2 GS/s 2 GHz 12 bit 4-8 2 GS 1V and 2V 50 Ω On-board signal processing AXIe, 1-slot, <21 W/ch
M9505A AXIe 5-Slot Chassis M9505A AXIe 5-Slot Chassis N/d N/d N/d N/d N/d N/d N/d N/d N/d
M9502A AXIe 2-Slot Chassis M9502A AXIe 2-Slot Chassis N/d N/d N/d N/d N/d N/d N/d N/d N/d
U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software N/d N/d N/d N/d N/d N/d N/d N/d N/d