Hable con un experto

Compare Products

High-Speed Digitizers and Multichannel Data Acquisition System

View Product Collection Details

Precios sujetos a cambios sin notificación previa.

Select Features

5 of 20 product matches

Sort:
Product Maximum Sample Rate Maximum Bandwidth ADC Resolution Channels Maximum Memory Full Scale Voltage Range Input Impedance Additional capabilities Form Factor
M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver 3.2 GS/s 2 GHz 12 bit 4-8 8 GS 1V and 2V 50 Ω On-board signal processing, digital down conversion AXIe, 1-slot, <21 W/ch
M9505A AXIe 5-Slot Chassis M9505A AXIe 5-Slot Chassis n/a n/a n/a n/a n/a n/a n/a n/a n/a
M9502A AXIe 2-Slot Chassis M9502A AXIe 2-Slot Chassis n/a n/a n/a n/a n/a n/a n/a n/a n/a
U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software n/a n/a n/a n/a n/a n/a n/a n/a n/a
89601B - 89600 VSA Software 89601B - 89600 VSA Software

Base Price: Based on Configuration

How to Buy or Rent

n/a n/a n/a n/a n/a n/a n/a n/a n/a