Contact an Expert

Compare Products

High-Speed Digitizers and Multichannel Data Acquisition System

View Product Collection Details

Prices are subject to change without notice.

Select Features

3 of 20 product matches

Sort:
Product Maximum Sample Rate Maximum Bandwidth ADC Resolution Channels Maximum Memory Full Scale Voltage Range Input Impedance Additional capabilities Form Factor
U2542A 500kSa/s USB Modular Simultaneous Data Acquisition U2542A 500kSa/s USB Modular Simultaneous Data Acquisition 500 KS/s 1 MHz 16 bits 4 8 MS ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF n/a USB
U2531A 2MSa/s USB Modular Simultaneous Data Acquisition U2531A 2MSa/s USB Modular Simultaneous Data Acquisition 2 MS/s 1.2 MHz 14 bits 4 8 MS ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF n/a USB
U2541A 250kSa/s USB Modular Simultaneous Data Acquisition U2541A 250kSa/s USB Modular Simultaneous Data Acquisition 250 KS/s 600 kHZ 16 bits 4 8 MS ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF n/a USB