Discutez avec un expert

Digitizers

Keysight digitizers or analog-to-digital converters count 3 different families

  • The high-speed digitizers family provides up to 14-bit of vertical resolution, 8 GSa/s and 3 GHz of bandwidth with optional on-board real-time processing. It includes data converters in PCI/PCIe, PXI, cPCI, VME and AXIe standard form factors, configurable in single to multichannel solutions. These digitizers are mainly used in OEM (medical imaging, lidar, mass spectrometry), embedded aerospace/defense, RF/microwave testing and high-energy physics applications.
  • High resolution LXI digitizers provide mid-range sample rates (20 MSa/s) that complement instruments in test systems such as DMMs, function generators, switch systems and counters. They are mainly used in automotive, aerospace/defense and electronic test applications.
  • The U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition family consists of 3 modules with up to 4 Analog Input channels, up to 16-bit resolution and 2MSa/s/ch sampling rates. The U2500A Series is ideal for applications that require sampling rates per channel for transient signal analysis or simultaneous acquisition of data for phase sensitive applications.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.
You can also stay in touch with the evolution of digitizer technology and applications on our blog or follow us on Twitter .

Compare All Digitizers (20)

Find a Digitizer

Related Products & Solutions

  • Z2090B-170 Pulse Analyzer System Z2090B-170 Pulse Analyzer System 

    Z2090B-170 Pulse Analyzer System

    Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18GHz at 25 M Events/sec data throughput and 50 picoseconds resolution.

  • Arbitrary Waveform Generators 

    Arbitrary Waveform Generators

    Keysight arbitrary waveform generators provides both wide bandwidth and outstanding signal quality to fit your electronic testing needs.