Contact an Expert

High-Speed Digitizers and Multichannel Data Acquisition System

With our range of high-speed digitizers, Keysight’s digitizers improve your measurement fidelity, signal integrity and measurement throughput, keeping low the total cost of ownership.

The entire range provides up to 12-bit of vertical resolution, 8 GSa/s and 3 GHz of bandwidth with on-board real-time processing. It includes digitizers in PCIe, PXIe and AXIe form factors, configurable in single to multichannel solutions. They are embedded in OEM systems using light detection and ranging (LiDAR), radar, time-of-flight mass spectrometry (MS-TOF), optical coherence tomography (OCT) technologies among others, Test and Measurement of wireless devices, Aerospace & Defense and High energy physics applications.

With real-time data processing inside on-board FPGA, we minimize data transfer volumes, speeding up analysis. As fast as technology can take you, at Keysight we work to push the limits of processing speed.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.

You can also stay in touch with the evolution of digitizer technology and applications on our blog or follow us on Twitter .

Compare All Digitizers (19)

Find a Digitizer

1-25 of 202

Sort:
U5303A PCIe High-Speed Digitizer with On-Board Processing - Data Sheet
Datasheet of the U5303A PCIe high-speed digitizer with on-board processing which explain the FDK implemented in the FPGA.

Data Sheet 2015-03-12

M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2015-02-24

PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Technical Overview 2015-02-06

PDF PDF 1.60 MB
Simplify Signal Creation with Signal Studio Software - Brochure
Signal Studio is a flexible suite of signal-creation tools that reduce the time spent on signal simulation. Its performance-optimized reference signals are validated by Keysight.

Brochure 2015-01-14

PDF PDF 4.19 MB
U5309A PCIe High Speed Digitizer with On-Board Processing - Data Sheet
Datasheet of the U5309A PCIe high-speed digitizer with on-board processing which explain the FDK implemented into the FPGA.

Data Sheet 2015-01-10

M9703A High-Speed AXIe Digitizer Flyer
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Brochure 2014-12-15

PDF PDF 184 KB
M9703A AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Data Sheet 2014-12-10

Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2014-12-09

PDF PDF 2.24 MB
USB Modular Products Quick Start Guide
Quick Start Guide for USB Modular Products.

Quick Start Guide 2014-12-01

U5340A FPGA Development Kit for High-Speed Digitizers - Brochure
The FPGA Development Kit is a complete environment for the design, verification and implementation of real-time, user-defined signal-processing algorithms.

Brochure 2014-12-01

PDF PDF 815 KB
High-Speed Digitizer Technology Expertise
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2014-11-17

PDF PDF 815 KB
USB Modular Products Manual Update
The information in this addendum is provided to improve the contents of the Keysight USB Modular Products user manuals pertaining to the product changes after the manual print date. Please retain this update sheet.

User Manual 2014-11-01

PDF PDF 695 KB
M9703A AXIe Digitizer – User Guide
Save .chm file to your local drive for viewing.

User Manual 2014-10-06

CHM CHM 4.57 MB
Keysight M9502A 2-Slot and M9505A 5-Slot AXIe Chassis - User's Guide
Usage, configuration, and service information for the M9502A and M9505A AXIe chassis.

User Manual 2014-09-01

PDF PDF 9.22 MB
M9502A 2-Slot and M9505A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9502A and M9505A AXIe chassis.

Quick Start Guide 2014-09-01

PDF PDF 2.58 MB
U5309A PCIe High-speed Digitizer - User's Manual
(Save file to computer before use) This help document is intended to provide in-depth information and reference material specific to your digitizer product.

User Manual 2014-08-19

U5303A PCIe High-speed Digitizer - User's Manual
(Save file to computer before use.) User information and reference for the U5303A PCIe High-speed Digitizer.

Help File 2014-08-19

CHM CHM 2.69 MB
Startup Guide M9202A PXIe High-Speed IF Digitizer
Startup Guide for the M9202A IF Digitizer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot problems.

Quick Start Guide 2014-08-14

PDF PDF 6.43 MB
Data Converter Product - Selection Guide
The guide presents the Acqiris family of cards and modules currently available.

Technical Overview 2014-08-04

Enhancing Measurement Performance for the Testing of Wideband MIMO Signals - White Paper
This white paper describes a method for characterization and correction of channel frequency response for BBIQ measurements over large bandwidths when using the Keysight M9703A and 89600 VSA software.

Application Note 2014-08-03

PDF PDF 1.47 MB
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

Data Sheet 2014-08-03

PDF PDF 387 KB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

Brochure 2014-08-02

PDF PDF 1.79 MB
M9352A PXI Amplifier Attenuator - Data Sheet
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Data Sheet 2014-08-02

PDF PDF 457 KB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Application Note 2014-08-01

Y1226A Rack Mount Kit - Installation Gudie
Installation Gudie for the Y1226A Rack Mount Kit.

Installation Manual 2014-08-01

PDF PDF 2.15 MB

1 2 3 4 5 6 7 8 9 Next