Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

High-Speed Digitizers and Multichannel Data Acquisition System

View Product Collection Details

Prices are subject to change without notice.

15 of 15 product matches

Sort:
Product Max Sample Rate Max Bandwidth ADC Resolution Max # of Channels Max Memory Data Interface Full Scale Voltage Range Key Features Form Factor
U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing 3.2 GS/s 2 GHz 12-bit 2 4 GB PCIe Gen 2(x8) 1V and 2V · Self-trigger mode

· Continous data streaming

· Capable of switching between multiple firmware programs

· Custom algorithms deployment possible

· Average and pick detect algorithms 
PCIe/ 1-slot <29W/ch,
L4532A 20 MSa/s, 2 Channel LXI Digitizer L4532A 20 MSa/s, 2 Channel LXI Digitizer

Starting From: US$ 7,339

How to Buy or Rent

20 MS/s 20 MHz 16 bits 2 32 MS/ch or 128 MS/ch (option) n/a ±250 mV up to ±250 V n/a LXI, 1U, Full Rack
U5310A PCIe 10-bit High-Speed Digitizer with On-Board Processing U5310A PCIe 10-bit High-Speed Digitizer with On-Board Processing 10 GS/s 2.5 GHz 10-bit 2 4 GB PCIe Gen 2(x8) 250 mV and 1V · On-board processing

· Real-time sampling and averaging
PCIe/1-slot< 44 W/ch
L4534A 20 MSa/s, 4 Channel LXI Digitizer L4534A 20 MSa/s, 4 Channel LXI Digitizer

Starting From: US$ 9,597

How to Buy or Rent

20 MS/s 20 MHz 16 bits 4 32 MS/ch or 128 MS/ch (option) n/a ±250 mV up to ±250 V n/a LXI, 1U, Full Rack
U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing 2 GS/s 500 MHz 8-bit 8 2 GB PCIe Gen 2(x8) 250mV and 5V · On-board processing

· Custom algorithms deployment possible

· From 2 up to 8 channels on single slot
PCIe/ 1-slot <28W/ch
U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing

Starting From: Based on Configuration

How to Buy or Rent

4 GS/s 1.5 GHz 8 bits 2 512 MB PCIe 1.1 x(4) 50 mV up to 5 V · On-board signal processing
· Averager and pick detect algorithm
PCIe, 1 slot, <45 W
M9203A PXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver M9203A PXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver 3.2 GS/s 2 GHz 12-bit 2 4 GB PXI-Express 1V and 2V · Continuous wideband streaming up to 320 MHz

· Custom algorithms capability in real-time FPGA

· Digital down-converter with VSA hardware extension option
PXIe, 2 slot , 55 W
M9202A PXI Express 12-bit Wideband IF Digitizer M9202A PXI Express 12-bit Wideband IF Digitizer 2 GS/s 1 GHz 12-bit 1 256 MS PXI-Express 1 V (no dither) · Dither function

· Continuous stream of wideband signals up to 100 MHz
PXIe, 1 slot , <29 W
M9703B AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703B AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver

Starting From: US$ 78,986

How to Buy or Rent

3.2 GS/s 2 GHz 12 bit 8 16 GB PCIe Gen 2(x4) 1V and 2V · Real-time digital down conversion

· Digital downconversion with streaming and recording

· Multichannel phase coherence across modules

· On-board signal processing

· Custom algorithms deployment possible   
AXIe, 1-slot, <21 W/ch
M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver M9703A AXIe 12-bit High-Speed Digitizer/Wideband Digital Receiver

Starting From: US$ 74,786

How to Buy or Rent

3.2 GS/s 2 GHz 12 bit 8 16 GB PCIe Gen 2(x4) 1V and 2V · Real time digital down conversion

· Phase coherence

· Custom algorithms deployment possible   
AXIe, 1-slot, <21 W/ch
M9709A AXIe 8-bit High-Speed Digitizer M9709A AXIe 8-bit High-Speed Digitizer 1 GS/s 500 MHz 8 bit 32 16 GB PCIe Gen 2(x4) 0.25, 0.5, 1, 2.5 and 5V · Phase coherence on 32 channels and across modules AXIe, 1-slot, <7 W/ch
U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers n/a n/a n/a n/a n/a n/a n/a · Used to implement custom algorithm for the U5303A, U5309A, M9703A, M9703B n/a
U2542A 500kSa/s USB Modular Simultaneous Data Acquisition U2542A 500kSa/s USB Modular Simultaneous Data Acquisition

Starting From: US$ 2,099

How to Buy or Rent

500 KS/s 1 MHz 16 bits 4 8 MS n/a ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) n/a USB
U2531A 2MSa/s USB Modular Simultaneous Data Acquisition U2531A 2MSa/s USB Modular Simultaneous Data Acquisition

Starting From: US$ 2,099

How to Buy or Rent

2 MS/s 1.2 MHz 14 bits 4 8 MS n/a ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) n/a USB
U2541A 250kSa/s USB Modular Simultaneous Data Acquisition U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

Starting From: US$ 1,749

How to Buy or Rent

250 KS/s 600 kHZ 16 bits 4 8 MS n/a ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) n/a USB