Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

High-Speed Digitizers and Multichannel Data Acquisition System

With our range of high-speed digitizers, Keysight’s digitizers improve your measurement fidelity, signal integrity and measurement throughput, keeping low the total cost of ownership.

The entire range provides up to 12-bit of vertical resolution, 8 GSa/s and 3 GHz of bandwidth with on-board real-time processing. It includes digitizers in PCIe, PXIe and AXIe form factors, configurable in single to multichannel solutions. They are embedded in OEM systems using light detection and ranging (LiDAR), radar, time-of-flight mass spectrometry (MS-TOF), optical coherence tomography (OCT) technologies among others, Test and Measurement of wireless devices, Aerospace & Defense and High energy physics applications.

With real-time data processing inside on-board FPGA, we minimize data transfer volumes, speeding up analysis. As fast as technology can take you, at Keysight we work to push the limits of processing speed.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.

You can also stay in touch with the evolution of digitizer technology and applications on our blog or follow us on Twitter .

Compare All Digitizers (15)

Find a Digitizer

  • High-speed Digitizers and FPGA Development Kit High-speed Digitizers and FPGA Development Kit (10) 

    High-speed Digitizers and FPGA Development Kit

    • Up to 8GS/s, 8-bit to 14-bit, up to 3GHz Bandwidth
    • PCIe/PXIe/AXIe form factor
    • On board advanced signal processing and fast data throughput
    • Wide range of applications related to laser, radar and ultrasound

  • High Resolution LXI Digitizers High Resolution LXI Digitizers (2) 

    High Resolution LXI Digitizers

    Family of digitizer products that offer stand alone 1U, full rack digitizer instruments with high performance front ends and on board measurements.

  • U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition Devices U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition Devices (3) 

    U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition Devices

    Keysight U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition family consists of 3 modules with up to 4 Analog Input channels, 14 to 16-bit resolution and 2MSa/s/ch sampling rates.

  • High-Speed Multichannel Data Acquisition Systems and Software High-Speed Multichannel Data Acquisition Systems and Software 

    High-Speed Multichannel Data Acquisition Systems and Software

    Keysight high-speed digitizer systems deliver the densest and fastest multichannel “PC oscilloscope” capabilities. The data acquisition systems provide a standalone benchtop solution for multichannel data acquisition.