Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Comparar Productos

High-Speed Digitizers and Multichannel Data Acquisition Solution

Ver Familia de Productos

Precios sujetos a cambio sin previo aviso.

Seleccionar Características

11 de 11 productos encontrados

Sort:
Producto Number of Channels Max. Sampling Rate ADC Resolution Max. Bandwidth Max. Memory Full Scale Range (FSR) Operating System Key Features Form Factor
U5303A PCIe 12-bit High-Speed Digitizer - ADC Card, 4 GS/s, FPGA Signal Processing U5303A PCIe 12-bit High-Speed Digitizer - ADC Card, 4 GS/s, FPGA Signal Processing 1 - 2 4 GS/s 12-bit 2 GHz 4 GB Dual, 1 V and 2 V Windows, Linux · Xilinx FPGA on-board processing

· Firmware options: Interleave, Averager, Peak Detect, …

· Application options: Streaming & Recording, SS-OCT, …
PCIe, 1-slot, fully shielded, built-in cooling system
U5310A PCIe High-Speed Digitizer - ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing U5310A PCIe High-Speed Digitizer - ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing 1 - 2 10 GS/s 10-bit 2.5 GHz 4 GB Dual, 250 mV and 1 V Windows, Linux · Xilinx FPGA on-board processing

· Firmware options: Interleave, Averager, …

· Unique 10 GS/s allowing 2 GHz IBW

· DC up to 2.5 GHz optimized bandwidth
PCIe, 1-slot, fully shielded, built-in cooling system
U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing 1, 2, 4 or 8 2 GS/s 8-bit 500 MHz 2 GB Multiple, 50 mV up to 5 V Windows, Linux · Xilinx FPGA on-board processing

· Firmware options: Averager, Peak Detect, …

· 1-ch, 2-ch, 4-ch, 8-ch

· High density 8 channels in a single slot
PCIe, 1-slot, fully shielded, built-in cooling system
U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing 1 - 2 4 GS/s 8-bit 1.5 GHz 512 MB Multiple, 50 mV up to 5 V Windows, Linux · Xilinx FPGA on-board processing

· Firmware options: Averager, Peak Detect, …
PCIe, 1-slot, fully shielded, built-in cooling system
M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing 1 - 2 3.2 GSa/s 12-bit 2 GHz 4 GB Dual, 1 V and 2 V Windows, Linux · Xilinx FPGA on-board processing

· Firmware options: Interleave, DDC, …

· Application options: Streaming & Recording, …

· Scalable system with >1 GHz IBW
PXIe, 2 -slot, fully shielded, design-in cooling
M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 4 - 8 3.2 GS/s 12-bit 2 GHz 16 GB Dual, 1 V and 2 V Windows, Linux · Xilinx FPGAs (4x) on-board processing

· Firmware options: Interleave, DDC, …

· Application options: Streaming & Recording, …

· Scalable up to 64 phase-coherent channels
AXIe, 1-slot, fully shielded, design-in cooling
M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW M9710A AXIe High-Speed Digitizer/DAQ, 10-bit, 10 GS/s, DC to 2.5 GHz BW 2 - 4 10 GS/s 10-bit 2.5 GHz 8 GB Dual, 250 mV up to 1 V Windows, Linux · Xilinx FPGAs (2x) on-board processing

· Firmware options: Interleave, …

· Unique 10 GS/s allowing 2 GHz IBW

· DC up to 2.5 GHz optimized bandwidth
AXIe, 1-slot, fully shielded, design-in cooling
M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch M9709A AXIe High-Speed Digitizer/DAQ, 8-bit, 1 GS/s, 32-ch 32 1 GS/s 8-bit 500 MHz 16 GB Multiple, 250 mV up to 5 V Windows, Linux · Xilinx FPGAs (4x) on-board processing

· Scalable up to 96 phase-coherent channels
AXIe, 1-slot, fully shielded, design-in cooling
U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers N/d N/d N/d N/d N/d N/d Windows Allows implementation of custom algorithm on Keysight high-speed digitizers: U5303A, U5309A-CH2,  M9203A, and M9703B. N/d
L4532A 20 MSa/s, 2 Channel LXI Digitizer L4532A 20 MSa/s, 2 Channel LXI Digitizer 2 20 MS/s 16-bit 20 MHz 1 GB ±250 mV up to ±250 V Windows · AC or DC coupling

· Built-in web interface
LXI, 1U,  full rack  standalone instrument
L4534A 20 MSa/s, 4 Channel LXI Digitizer L4534A 20 MSa/s, 4 Channel LXI Digitizer 4 20 MS/s 16-bit 20 MHz 1 GB ±250 mV up to ±250 V Windows · AC or DC coupling

 ·Built-in web interface
LXI, 1U, full rack  standalone instrument