Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Power Analyzer

DC Power Analyzer ImageGain insights in minutes -- with no programming required -- for DC bias testing in R&D

 

The N6705C DC Power Analyzer provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT. The Keysight N6705C DC Power Analyzer is a highly integrated instrument that combines up to four advanced DC power supplies, DMM, oscilloscope, arbitrary waveform generator and datalogger. It provides an easy-to-use interface, with all sourcing and measuring functions available from the front panel. The N6705C makes these tasks easy:

  • Setup and view critical turn-on/turn-off sequences
  • Measure and display voltage, current versus time to visualize power into the DUT
  • Control DC bias supply ramp-up / down rates
  • Generate DC bias supply transients and disturbances
  • Log data for seconds, minutes, hours, or even days to see current consumption or capture anomalies
  • Save data and screen shots to internal storage or external USB memory devices
  • Save and name your setup and tests for easy re-use
  • Share setups with colleagues
Mainframes and Accessories
Model Name Description Dimensions
(mm)
  N6705C DC Power Analyzer Mainframe, 600W   The N6705C is 4-slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 600W. W = 425
H = 177
D = 272
  N6715C Custom Configured DC Power Analyzer, 600W The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer.  Each N6715C consists of 1 N6705C mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C.  W = 425
H = 177
D = 272

Modules for the DC Power Analyzer

 

Basic DC Power Modules - The Keysight N6730, N6740 and N6770 families of DC power modules provide programmable voltage and current, measurement and protection features at a very economical price. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Basic DC Power Modules
Model Max Power Voltage Current Description
  N6731B 50W 5V 10A Basic DC module
  N6732B 50W 8V 6.25A Basic DC module
  N6733B 50W 20V 2.5A Basic DC module
  N6734B 50W 35V 1.5A Basic DC module
  N6735B 50W 60V 0.8A Basic DC module
  N6736B 50W 100V 0.5A Basic DC module
  N6741B 100W 5V 20A Basic DC module
  N6742B 100W 8V 12.5A Basic DC module
  N6743B 100W 20V 5A Basic DC module
  N6744B 100W 35V 3A Basic DC module
  N6745B 100W 60V 1.6A Basic DC module
  N6746B 100W 100V 1A Basic DC module
  N6773A 300W 20V 15A Basic DC module
  N6774A 300W 35V 8.5A Basic DC module
  N6775A 300W 60V 5A Basic DC module
  N6776A 300W 100V 3A Basic DC module

High-Performance, Autoranging DC Power Modules - The Keysight N6750 family of high-performance, autoranging DC power modules provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. In addition, autoranging output capabilities enable one power supply to do the job of several traditional power supplies. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

High-Performance, Autoranging DC Modules
Model Max Power Voltage Current Description
  N6751A 50W 50V 5A High-performance, autoranging output module
  N6752A 100W 50V 10A High-performance, autoranging output module
  N6754A 300W 60V 20A High-performance, autoranging output module

Precision DC Power Modules - The Keysight N6760 family of precision DC power modules provides precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Precision DC Power Modules
Model Max Power Max Voltage Max Current Description
  N6761A 50W 50V 1.5A Precision output and measurement module
  N6762A 100W 50V 3A Precision output and measurement module

 

Source/Measure Units (SMUs)
Model Max. Power Max. Voltage Max. Current Description
N6781A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Battery Drain Analysis
N6782A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Functional Test
N6784A 20W ±20V ±3A 4-Quadrant General-Purpose Source/Measure Unit

1-25 of 79

Sort:
Power Products Solutions - Selection Guide
This selection guide will help you select the right DC power supply for your application (for example, bench power supply, specialized requirements or more complex requirements).

Brochure 2017-10-01

PDF PDF 11.54 MB
N6700 Modular Power System Family - Data Sheet
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

Data Sheet 2017-08-01

Easily Test DC-DC Converters Using the Keysight DC Power Analyzer - Application Note
This application note explains how to easily carry out DC-DC converter testing using the N6705C DC Power Analyzer and MSOX2/3/4000 Series Oscilloscope and BenchVue software.

Application Note 2017-05-02

PDF PDF 1.03 MB
N6705C DC Power Analyzer - Operating and Service Guide (WebHelp format)
Contains operating, programming, and servicing information for the N6705C in WebHelp format. This WebHelp file provides a cross-platform solution for viewing the Help content on most internet browsers. Note that an internet connection is required in order to view the WebHelp file.

Help File 2017-02-28

HTML HTML 1 Bytes
N6705C DC Power Analyzer - Operating and Service Guide (CHM version)
Contains operating, programming, and servicing information for the N6705C in Microsoft Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your computer. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Help File 2017-02-28

ZIP ZIP 31.17 KB
[ECU Testing] Easy Characterization of Power Supply IC on a Bench Top
“ Want to accurately characterize the DC/DC IC and LDO IC but finding process strenuous?”

Brochure 2017-01-13

PDF PDF 553 KB
[ECU Testing] High-accuracy power consumption analysis of on-board MCU and PCBA

Brochure 2017-01-13

PDF PDF 333 KB
ECG Small Signal Generations and Analysis - Application Brief
This application brief is to describe Keysight's solutions in measuring and generating small ECG signal.

Application Note 2016-11-14

PDF PDF 371 KB
N6705C DC Power Analyzer - Operating and Service Guide (PDF version)
Contains operating, programming, and servicing information for the N6705C in PDF format, which is optimized for hardcopy printing.

Help File 2016-11-01

PDF PDF 18.75 MB
Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

Brochure 2016-10-26

PDF PDF 1.42 MB
Distributor Blank: N6705C DC Power Analyzer and N67XX DC Power Modules - Product Fact Sheet
Keysight N6705C PFS/Product Fact Sheet includes a family of over 30 modules that can be installed

Brochure 2016-10-15

PDF PDF 2.70 MB
N6705C DC Power Analyzer and N67XX DC Power Modules - Product Fact Sheet
Keysight N6705C PFS/Product Fact Sheet includes a family of over 30 modules that can be installed

Brochure 2016-10-15

PDF PDF 2.70 MB
Evaluating Battery Run-Down with the N6781A Measure Unit and 14585A Software – Application Note
This application note will describe in detail the procedure on evaluating battery run down to easily and accurately evaluate the battery and battery-powered device.

Application Note 2016-10-10

Join the Future Today with Keysight Low-Power Consumption Test Solutions - Poster
This poster introduces Keysight's solutions to test battery low-power consumption for the IoT devices.

Promotional Materials 2016-10-10

PDF PDF 1.08 MB
N6700 Modular Power System Family - Data Sheet
This 30-page technical overview of the N6700 Low-Profile Modular Power System contains performance specifications as well as detailed ordering information, compatibility and upgrade information.

Data Sheet 2016-09-30

Optimized Battery Life for Battery-Powered Wireless Medical Devices - Application Note
This application notes is to describe how to measure battery life on battery-powered medical devices by using the blip WiFi Blood Pressure Monitor as actual use case.

Application Note 2016-08-26

Measuring Battery Life on Battery-Powered Medical Devices - Application Note
This application notes is to describe how to measure battery life on battery-powered medical devices, consideration for battery run-down test and burden voltage impacts towards current measurement.

Application Note 2016-08-25

N6780 Series Source/Measure Units (SMU) for the N6700 Modular Power System - Data Sheet
This data sheet describes the N6780 Series SMU's for the N6700 modular power system.

Data Sheet 2016-07-15

Maximizing Battery Life of IoT Smart Devices with Keysight Solutions - Application Brief
This application brief details the design and test challenges involved with maximizing the battery life of Internet of Things (IoT) smart devices, and recommends Keysight solutions to address them.

Application Note 2016-07-14

N6705B DC Power Analyzer and N67XX DC Power Modules - Product Fact Sheet
The Keysight N6705B product fact sheet includes 7 modules N6777A, N6755A, N6756A, N6763A,N6764A, N6765A, N6766A.

Promotional Materials 2016-06-08

PDF PDF 272 KB
N6700 Low-Profile Modular Power System (MPS) and N67XX DC Power Modules - Product Fact Sheet
This two-page Product Fact Sheet describes the N6700 Modular Power System offering the ability to mix and match various performance level modules in a single mainframe package.

Promotional Materials 2016-06-08

PDF PDF 2.49 MB
N6705B DC Power Analyzer Mainframe and Source Measure Unit (SMU) Modules - Product Fact Sheet
This is a one-page (two-sided) Product Fact Sheet with specifications for the Keysight N6705B DC Power Analyzer mainframe and modules: N6781A, N6782A, N6784A, N6785A, N6786A.

Promotional Materials 2016-06-08

PDF PDF 1.30 MB
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI and Keysight

Solution Brief 2015-10-09

Evaluating Adaptive Fast USB Battery Charging of Mobile Devices - Application Note
To offset greater power consumption, today’s mobile devices are now incorporating larger batteries; and the consequences are it takes longer to recharge due to the marginal power delivery of USB.

Application Note 2015-09-16

Enhance the Battery Life of your Mobile or Wireless Device - Brochure
This brochure discusses the number one challenge in the battery-powered device industry which is to maximize battery life. The Keysight N6781A is a 2-quadrant source/measure unit, or SMU, module.

Brochure 2015-03-06

PDF PDF 1.48 MB

1 2 3 4 Next