Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

DC Power Analyzer

DC Power Analyzer ImageGain insights in minutes -- with no programming required -- for DC bias testing in R&D

 

The N6705C DC Power Analyzer provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT. The Keysight N6705C DC Power Analyzer is a highly integrated instrument that combines up to four advanced DC power supplies, DMM, oscilloscope, arbitrary waveform generator and datalogger. It provides an easy-to-use interface, with all sourcing and measuring functions available from the front panel. The N6705C makes these tasks easy:

  • Setup and view critical turn-on/turn-off sequences
  • Measure and display voltage, current versus time to visualize power into the DUT
  • Control DC bias supply ramp-up / down rates
  • Generate DC bias supply transients and disturbances
  • Log data for seconds, minutes, hours, or even days to see current consumption or capture anomalies
  • Save data and screen shots to internal storage or external USB memory devices
  • Save and name your setup and tests for easy re-use
  • Share setups with colleagues
Mainframes and Accessories
Model Name Description Dimensions
(mm)
  N6705C DC Power Analyzer Mainframe, 600W   The N6705C is 4-slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 600W. W = 425
H = 177
D = 272
  N6715C Custom Configured DC Power Analyzer, 600W The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer.  Each N6715C consists of 1 N6705C mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C.  W = 425
H = 177
D = 272

Modules for the DC Power Analyzer

 

Basic DC Power Modules - The Keysight N6730, N6740 and N6770 families of DC power modules provide programmable voltage and current, measurement and protection features at a very economical price. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Basic DC Power Modules
Model Max Power Voltage Current Description
  N6731B 50W 5V 10A Basic DC module
  N6732B 50W 8V 6.25A Basic DC module
  N6733B 50W 20V 2.5A Basic DC module
  N6734B 50W 35V 1.5A Basic DC module
  N6735B 50W 60V 0.8A Basic DC module
  N6736B 50W 100V 0.5A Basic DC module
  N6741B 100W 5V 20A Basic DC module
  N6742B 100W 8V 12.5A Basic DC module
  N6743B 100W 20V 5A Basic DC module
  N6744B 100W 35V 3A Basic DC module
  N6745B 100W 60V 1.6A Basic DC module
  N6746B 100W 100V 1A Basic DC module
  N6773A 300W 20V 15A Basic DC module
  N6774A 300W 35V 8.5A Basic DC module
  N6775A 300W 60V 5A Basic DC module
  N6776A 300W 100V 3A Basic DC module

High-Performance, Autoranging DC Power Modules - The Keysight N6750 family of high-performance, autoranging DC power modules provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. In addition, autoranging output capabilities enable one power supply to do the job of several traditional power supplies. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

High-Performance, Autoranging DC Modules
Model Max Power Voltage Current Description
  N6751A 50W 50V 5A High-performance, autoranging output module
  N6752A 100W 50V 10A High-performance, autoranging output module
  N6754A 300W 60V 20A High-performance, autoranging output module

Precision DC Power Modules - The Keysight N6760 family of precision DC power modules provides precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current. All modules include built-in voltmeter, ammeter, oscilloscope, arbitrary waveform generator, and datalogger capability.

Precision DC Power Modules
Model Max Power Max Voltage Max Current Description
  N6761A 50W 50V 1.5A Precision output and measurement module
  N6762A 100W 50V 3A Precision output and measurement module

 

Source/Measure Units (SMUs)
Model Max. Power Max. Voltage Max. Current Description
N6781A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Battery Drain Analysis
N6782A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Functional Test
N6784A 20W ±20V ±3A 4-Quadrant General-Purpose Source/Measure Unit

  • N6705B DC Power Analyzer, Modular, 600 W, 4 Slots [Arrêté] N6705B DC Power Analyzer, Modular, 600 W, 4 Slots [Arrêté] 

    N6705B DC Power Analyzer, Modular, 600 W, 4 Slots [Arrêté]

    The N6705B DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.

  • N6705C DC Power Analyzer, Modular, 600 W, 4 Slots N6705C DC Power Analyzer, Modular, 600 W, 4 Slots 

    N6705C DC Power Analyzer, Modular, 600 W, 4 Slots

    • The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.

  • N6715B Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots [Arrêté] N6715B Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots [Arrêté] 

    N6715B Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots [Arrêté]

    The N6715B is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715B consists of one N6705B mainframe plus 1 to 4 modules. Modules are ordered as options to the N6715B.

  • N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots 

    N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots

    • The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe plus 1 to 4 modules.
    • Modules are ordered as options to the N6715C.

  • N6731B DC Power Module 0-5V, 0-10A, 50W N6731B DC Power Module 0-5V, 0-10A, 50W 

    N6731B DC Power Module 0-5V, 0-10A, 50W

    N6700 Series Programmable DC Power Module

    • DC output: 0-5 V, 0-10 A, 50 W
    • Low noise, stable operation
    • Programmable voltage and current
    • Advanced features to protect your DUT
    • Optional high speed test extensions
       

  • N6732B DC Power Module, 8V, 6.25A, 50W N6732B DC Power Module, 8V, 6.25A, 50W 

    N6732B DC Power Module, 8V, 6.25A, 50W

  • N6733B DC Power Module, 20V, 2.5A, 50W N6733B DC Power Module, 20V, 2.5A, 50W 

    N6733B DC Power Module, 20V, 2.5A, 50W

  • N6734B DC Power Module, 35V, 1.5A, 50W N6734B DC Power Module, 35V, 1.5A, 50W 

    N6734B DC Power Module, 35V, 1.5A, 50W

  • N6735B DC Power Module, 60V, 0.8A, 50W N6735B DC Power Module, 60V, 0.8A, 50W 

    N6735B DC Power Module, 60V, 0.8A, 50W

  • N6736B DC Power Module, 100V, 0.5A, 50W N6736B DC Power Module, 100V, 0.5A, 50W 

    N6736B DC Power Module, 100V, 0.5A, 50W

  • N6741B DC Power Module, 5V, 20A, 100W N6741B DC Power Module, 5V, 20A, 100W 

    N6741B DC Power Module, 5V, 20A, 100W

  • N6742B DC Power Module, 8V, 12.5A, 100W N6742B DC Power Module, 8V, 12.5A, 100W 

    N6742B DC Power Module, 8V, 12.5A, 100W

  • N6743B DC Power Module, 20V, 5A, 100W N6743B DC Power Module, 20V, 5A, 100W 

    N6743B DC Power Module, 20V, 5A, 100W

  • N6744B DC Power Module, 35V, 3A, 100W N6744B DC Power Module, 35V, 3A, 100W 

    N6744B DC Power Module, 35V, 3A, 100W

  • N6745B DC Power Module, 60V, 1.6A, 100W N6745B DC Power Module, 60V, 1.6A, 100W 

    N6745B DC Power Module, 60V, 1.6A, 100W

  • N6746B DC Power Module, 100V, 1A, 100W N6746B DC Power Module, 100V, 1A, 100W 

    N6746B DC Power Module, 100V, 1A, 100W

  • N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W 

    N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W

    The Keysight N6755A High Performance Autoranging DC Power module, 20V, 50A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.

  • N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W 

    N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W

    The Keysight N6756A DC Power Module, 60V, 17A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.

  • N6763A Precision DC Power Module, 20V, 50A, 300W N6763A Precision DC Power Module, 20V, 50A, 300W 

    N6763A Precision DC Power Module, 20V, 50A, 300W

    The Keysight N6763A DC Power Module, 20V, 50A, 300W, is a precision DC power module that provides low noise, and precise control and measurement.

  • N6764A Precision DC Power Module, 60V, 20A, 300W N6764A Precision DC Power Module, 60V, 20A, 300W 

    N6764A Precision DC Power Module, 60V, 20A, 300W

    The Keysight N6764A DC Power Module, 60V, 20A, 300W, is a precision DC power module that provides low noise, and precise control and measurements.

  • N6765A Precision DC Power Module, 20V, 50A, 500W N6765A Precision DC Power Module, 20V, 50A, 500W 

    N6765A Precision DC Power Module, 20V, 50A, 500W

    The Keysight N6765A DC Power Module, 20V, 50A, 500W, is a precision DC power module that provides low noise, and precise control and measurements.

  • N6766A Precision DC Power Module, 60V, 17A, 500W N6766A Precision DC Power Module, 60V, 17A, 500W 

    N6766A Precision DC Power Module, 60V, 17A, 500W

    The Keysight N6766A DC Power Module, 60V, 17A, 500W, is a precision DC power module that provides low noise, and precise control and measurement.

  • N6773A DC Power Module, 20V, 15A, 300W N6773A DC Power Module, 20V, 15A, 300W 

    N6773A DC Power Module, 20V, 15A, 300W

  • N6777A DC Power Module, 150V, 2A, 300W N6777A DC Power Module, 150V, 2A, 300W 

    N6777A DC Power Module, 150V, 2A, 300W

    The Keysight N6777A DC Power Module, 150V, 2A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical ...

  • N6774A DC Power Module, 35V, 8.5A, 300W N6774A DC Power Module, 35V, 8.5A, 300W 

    N6774A DC Power Module, 35V, 8.5A, 300W

  • N6775A DC Power Module, 60V, 5A, 300W N6775A DC Power Module, 60V, 5A, 300W 

    N6775A DC Power Module, 60V, 5A, 300W

  • N6776A Power Module, 100V, 3A, 300W N6776A Power Module, 100V, 3A, 300W 

    N6776A Power Module, 100V, 3A, 300W

  • N6751A High Performance Autoranging DC Power Module, 50V, 5A, 50W N6751A High Performance Autoranging DC Power Module, 50V, 5A, 50W 

    N6751A High Performance Autoranging DC Power Module, 50V, 5A, 50W

  • N6752A High-Performance Autoranging DC Power Module, 50V, 10A, 100W N6752A High-Performance Autoranging DC Power Module, 50V, 10A, 100W 

    N6752A High-Performance Autoranging DC Power Module, 50V, 10A, 100W

  • N6754A High-Performance Autoranging DC Power Module, 60V, 20A, 300W N6754A High-Performance Autoranging DC Power Module, 60V, 20A, 300W 

    N6754A High-Performance Autoranging DC Power Module, 60V, 20A, 300W

    The Keysight N6754A is a high-performance, autoranging DC power module that offers speed and accuracy for test optimization.

  • N6761A Precision DC Power Module, 50V, 1.5A, 50W N6761A Precision DC Power Module, 50V, 1.5A, 50W 

    N6761A Precision DC Power Module, 50V, 1.5A, 50W

  • N6762A Precision DC Power Module, 50V, 3A, 100W N6762A Precision DC Power Module, 50V, 3A, 100W 

    N6762A Precision DC Power Module, 50V, 3A, 100W

    The Keysight N6762A is a 100 W precision DC power module that provides low noise, and precise control and measurements in the milliampere and microampere region...