Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

USB & LAN Power Sensor

 USB Power SensorsKeysight USB and LAN power sensors offer the capability to measure peak and average power of a power meter in a compact and portable form factor.

Setup is fast and easy with the plug-and-play USB connectivity. Simply connect the sensor to your PC and start performing power measurement immediately with the bundled software. With Keysight’s the USB power sensors, you get what you need— simple setup, beyond just a sensor.

Looking for a LAN connectivity power sensor for long distance remote monitoring of satellite systems? Choose the U2049XA LAN power sensor, the world’s first LAN/Power over Ethernet (PoE) based sensor with thermal vacuum option.

U2040 X-Series Wide Dynamic Range Power Sensors

Features:

  • Frequency range of 10 MHz to 33 GHz (sensor dependent)
  • Wide dynamic range (-70 to +26 dBm) for small signal measurements
  • Super-fast measurement speed (50,000 readings/sec)
  • High accuracy and repeatability across all common wireless signals.
     

U2020 X-Series USB Peak and Average Power Sensors

Features:

  • Measures Peak and Average Power
  • Frequency range of 50 MHz to 40 GHz (sensor dependent)
  • Wide peak power dynamic range of -30 to +20 dBm (50 dB)
  • High measurement speed up to 25,000 readings per second in buffered mode

U8480 Series USB Thermocouple Power Sensors

Features:

  • Frequency range of DC/10 MHz to 67 GHz (sensor dependent)
  • Best-in-class power linearity of <0.8%
  • Wide dynamic range of -35 to +20 dBm
  • Fast measurement speed of >400 readings per second (fastest for thermocouple sensors)
  • Real time measurement uncertainty (MU) feature

U2000 Series USB Average Power Sensors

Features:

  • Measures true average power for all signal types, unlimited bandwidth
  • Frequency range of 9 kHz to 24 GHz (sensor dependent)
  • Wide dynamic range of -60 to +44 dBm (sensor dependent)
  • High measurement speed up to 1000 readings per second in buffered mode

Intuitive Power Measurement Software

Learn more about the N1918A Power Analysis Manager software that complement the USB power sensor. N1918A Power Analysis Manager

The Keysight BenchVue software (Version 2.5 and above) can be used with the Keysight U2020 X-Series USB Peak and Average Power Sensors. BV0000A BenchVue Platform Software.

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument (for U2000 series only).

Compare All USB Power Sensors (22)

Related Software Products

  • no image available BenchVue Software 

    BenchVue Software

    • Configure the most commonly used controls and measurements from instruments
    • Easily log and export data and screen images in just a few clicks for faster analysis
    • Create automated test sequences fast with minimal instrument knowledge

  • N1918A Power Analysis Manager N1918A Power Analysis Manager (licensed) and Power Panel Software (free) [Ya no se fabrica] 

    N1918A Power Analysis Manager (licensed) and Power Panel Software (free) [Ya no se fabrica]

    • Two versions: Power Panel (Free) and Power Analyzer (License based)
    • Multiple display formats on large PC display
    • Min, Max, math, limits and alerts
    • Data recording up to 500 days (with the licensed version)

Related Products & Solutions

  • no image available P-Series Power Meters 

    P-Series Power Meters

    The Keysight P-Series power meters provide wideband (30 MHz video bandwidth) peak, average, peak-to-average ratio, maximum power, minimum power, rise time, fall time and statistical (CCDF, PDF) measurements.

  • no image available E-Series CW Power Sensors 

    E-Series CW Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (-70 to +20 dBm)
    • Accurate CW average power measurements
    • Wide frequency coverage from 10 MHz to 26.5 GHz (sensor dependent)
    • Calibration factors stored in EEPROM

  • no image available E9300 Average Power Sensors 

    E9300 Average Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (80 dB maximum)
    • Accurate average power measurements on all modulation formats
    • Wide frequency coverage from 9 kHz to 18 GHz (special option to 24 GHz)
    • Calibration factors stored in EEPROM

  • no image available E9320 Peak and Average Power Sensors 

    E9320 Peak and Average Power Sensors

    • Operates with the EPM-P series and P-Series power meters
    • 300 kHz, 1.5 MHz and 5 MHz video (modulation) bandwidths
    • Provides peak and average power measurements
    • Calibration factors stored in EEPROM
    • Fast measurement speed over the GPIB (up to 1,000 readings per second)

  • no image available EPM and EPM-P Series Power Meters 

    EPM and EPM-P Series Power Meters

    The EPM power meters provide CW and average power measurements. The EPM-P power meters provide peak, average, peak-to-average ratio and time-gated power measurements.

  • no image available GPIB, USB, and Instrument Control Products 

    GPIB, USB, and Instrument Control Products

    GPIB interfaces, converters, and cables. RS-232, LAN and USB converters. Get hooked today with Keysight GPIB, USB and Instrument control products.

  • no image available 8480 Series Power Sensors 

    8480 Series Power Sensors

    The 8480 series power sensors are designed for use with the EPM, EPM-P, P-series, 70100A and E1416A power meters, and operate over 100 kHz to 110 GHz, -70 to +44 dBm.

  • no image available N432A and 432A Thermistor Power Meters 

    N432A and 432A Thermistor Power Meters

    The N432A thermistor power meter is an automatic, self-balancing power meter for use with temperature-compensated thermistor mount sensors. The N432A replaces the legacy 432A analog power meter, with enhanced performance and features.

  • no image available Power Sensors 

    Power Sensors

    • Power Sensors
    • N8480 Series thermocouple power sensors
    • Peak and average E-Series power sensors
    • P-Series wideband power sensors
    • E-band, V-band and W-band waveguide power sensors

  • no image available P-Series Wideband Power Sensors 

    P-Series Wideband Power Sensors

    The Keysight P-Series wideband power sensors provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of wideband signals.

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available Power Meter and Power Sensor Accessories 

    Power Meter and Power Sensor Accessories

    The range calibrators comprise the models 11683A and the 8477A. There are four sensor cable families, the 11730A-F, 1.5m (5 ft) to 61m (200 ft) and the E9288A-C, 1.5m (5 ft) to 10m (31 ft.), the N1917A-C, and the U2031A-C.