Sprechen Sie mit einem Experten

USB Power Sensor

 USB Power Sensors

Keysight USB power sensors offer the capability to measure peak and average power of a power meter in a compact and portable form factor. Setup is fast and easy with the plug-and-play USB connectivity. Simply connect the sensor to your PC and start performing power measurement immediately with the N1918A power analysis manager software. With Keysight’s USB power sensors, you get what you need— simple setup, beyond just a sensor.

U2040 X-Series Wide Dynamic Range Power Sensors

Features:

  • Frequency range of 10 MHz to 33 GHz (sensor dependent)
  • Wide dynamic range (-70 to +26 dBm) for small signal measurements
  • Super-fast measurement speed (10,000 readings/sec)
  • High accuracy and repeatability across all common wireless signals.
     

U2020 X-Series USB Peak and Average Power Sensors

Features:

  • Measures Peak and Average Power
  • Frequency range of 50 MHz to 40 GHz (sensor dependent)
  • Wide peak power dynamic range of -30 to +20 dBm (50 dB)
  • High measurement speed up to 25,000 readings per second in buffered mode

U8480 Series USB Thermocouple Power Sensors

Features:

  • Frequency range of DC/10 MHz to 67 GHz (sensor dependent)
  • Best-in-class power linearity of <0.8%
  • Wide dynamic range of -35 to +20 dBm
  • Fast measurement speed of >400 readings per second (fastest for thermocouple sensors)
  • Real time measurement uncertainty (MU) feature

U2000 Series USB Average Power Sensors

Features:

  • Measures true average power for all signal types, unlimited bandwidth
  • Frequency range of 9 kHz to 24 GHz (sensor dependent)
  • Wide dynamic range of -60 to +44 dBm (sensor dependent)
  • High measurement speed up to 1000 readings per second in buffered mode

Intuitive Power Measurement Software

Learn more about the N1918A Power Analysis Manager software that complement the USB power sensor. N1918A Power Analysis Manager

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument (for U2000 series only).

Measurement Automation – Quick, Easy and Affordable

Whatever instruments you're programming — Keysight VEE graphical language software and I/O hardware provide you the ease and flexibility to set up and automate the way you want for your application need. Find out more:

Compare All USB Power Sensors (21)

  • U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor (1) 

    U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor

    Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.

  • U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor (1) 

    U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor

    Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.

  • U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor (1) 

    U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor

    Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.

  • U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor (1) 

    U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor

    Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.

  • U2049XA 10 MHz to 33 GHz LAN Power Sensor U2049XA 10 MHz to 33 GHz LAN Power Sensor (1) 

    U2049XA 10 MHz to 33 GHz LAN Power Sensor

    Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.

  • U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor (1) 

    U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor

    • Frequency range of 10 MHz to 50 GHz
    • Fastest measurement speed for thermocouple sensor, > 900 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor (1) 

    U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor

    • Frequency range of 10 MHz to 67 GHz
    • Fastest measurement speed for thermocouple sensor, > 900 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor (1) 

    U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor

    • Frequency range of DC/10MHz to 18 GHz
    • Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor (1) 

    U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor

    • Frequency range of DC/10MHz to 33 GHz
    • Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor (1) 

    U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor

    • Frequency range of 50 MHz to 18 GHz
    • Wide dynamic range of -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode)
    • High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)
    • 30 MHz video bandwidth
       

Related Industries & Technologies