Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

USB & LAN Power Sensor

 USB Power SensorsKeysight USB and LAN power sensors offer the capability to measure peak and average power of a power meter in a compact and portable form factor.

Setup is fast and easy with the plug-and-play USB connectivity. Simply connect the sensor to your PC and start performing power measurement immediately with the bundled software. With Keysight’s the USB power sensors, you get what you need— simple setup, beyond just a sensor.

Looking for a LAN connectivity power sensor for long distance remote monitoring of satellite systems? Choose the U2049XA LAN power sensor, the world’s first LAN/Power over Ethernet (PoE) based sensor with thermal vacuum option.

U2040 X-Series Wide Dynamic Range Power Sensors

Features:

  • Frequency range of 10 MHz to 33 GHz (sensor dependent)
  • Wide dynamic range (-70 to +26 dBm) for small signal measurements
  • Super-fast measurement speed (50,000 readings/sec)
  • High accuracy and repeatability across all common wireless signals.
     

U2020 X-Series USB Peak and Average Power Sensors

Features:

  • Measures Peak and Average Power
  • Frequency range of 50 MHz to 40 GHz (sensor dependent)
  • Wide peak power dynamic range of -30 to +20 dBm (50 dB)
  • High measurement speed up to 25,000 readings per second in buffered mode

U8480 Series USB Thermocouple Power Sensors

Features:

  • Frequency range of DC/10 MHz to 67 GHz (sensor dependent)
  • Best-in-class power linearity of <0.8%
  • Wide dynamic range of -35 to +20 dBm
  • Fast measurement speed of >400 readings per second (fastest for thermocouple sensors)
  • Real time measurement uncertainty (MU) feature

U2000 Series USB Average Power Sensors

Features:

  • Measures true average power for all signal types, unlimited bandwidth
  • Frequency range of 9 kHz to 24 GHz (sensor dependent)
  • Wide dynamic range of -60 to +44 dBm (sensor dependent)
  • High measurement speed up to 1000 readings per second in buffered mode

Intuitive Power Measurement Software

Learn more about the N1918A Power Analysis Manager software that complement the USB power sensor. N1918A Power Analysis Manager

The Keysight BenchVue software (Version 2.5 and above) can be used with the Keysight U2020 X-Series USB Peak and Average Power Sensors. BV0000A BenchVue Platform Software.

Instruments Compatibility:

Now it is fully firmware compatible with Keysight selected instrument (for U2000 series only).

Compare All USB Power Sensors (22)

  • U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor (1) 

    U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor

    • Wide dynamic range (-70 to +26 dBm) for small signal measurements
    • Super-fast and real time measurement of 50,000 readings/sec

  • U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor (1) 

    U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor

    • Wide dynamic range (-70 to +26 dBm) for small signal measurements
    • Super-fast and real time measurement of 50,000 readings/sec

  • U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor (1) 

    U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor

    • Wide dynamic range (-70 to +26 dBm) for small signal measurements
    • Super-fast and real time measurement of 50,000 readings/sec

  • U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor (1) 

    U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor

    • Wide dynamic range (-70 to +26 dBm) for small signal measurements
    • Super-fast and real time measurement of 50,000 readings/sec

  • U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor (1) 

    U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor

    • Wide dynamic range (-70 to +20 dBm) for small signal measurements
    • LAN/ Power-Over-Ethernet (PoE) connectivity for long distance remote monitoring (up to 100 meter)

  • U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor (1) 

    U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor

    • Frequency range of 10 MHz to 50 GHz
    • Fastest measurement speed for thermocouple sensor, > 900 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor (1) 

    U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor

    • Frequency range of 10 MHz to 67 GHz
    • Fastest measurement speed for thermocouple sensor, > 900 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor (1) 

    U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor

    • Frequency range of DC/10MHz to 18 GHz
    • Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor (1) 

    U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor

    • Frequency range of DC/10MHz to 33 GHz
    • Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
    • Best-in-class power linearity of less than 0.8%
    • Wide dynamic range from -35 dBm to +20 dBm

  • U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor (1) 

    U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor

    • Frequency range of 50 MHz to 18 GHz
    • Wide dynamic range of -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode)
    • High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)
    • 30 MHz video bandwidth
       

Related Industries & Technologies