Highlights

Keysight Technologies provides a variety of MMIC amplifiers ideal for microwave radio, aerospace and defense, and instrumentation applications.

These amplifiers range in frequency bands, gain, output power, as well as circuit architecture. Technology processes include GaAs FETs and HBTs along with next generation InP HBTs.

These parts are sold exclusively through distribution. Please use the "Find a Distributor" button to contact your local distributor.

For information about other MMIC devices, please visit MMIC millimeter-wave and microwave devices.

Find the Device that's Right for You

Part Number Type Lower Freq (GHz) Upper Freq (GHz) Gain (dB) P1dB (dBm)
Data Sheet
HMMC-5021
TWA 2 22 9.5 18 View now
HMMC-5022 TWA 2 22 8 15 View now
HMMC-5023 LNA
21.2 26.5 21 14 View now
HMMC-5026 TWA 2 26.5 9 15 View now
HMMC-5027 TWA 2 26.5 7 19 View now
HMMC-5032 Power 17.7
31.5 7 22 View now
HMMC-5033 Power 17.7 31.5 18 23 View now
HMMC-5040 High-gain 20 44 22 18 View now
HMMC-5200
Feedback DC 20 9.7 10 View now
HMMC-5618 Medium Power 6 20 11.5 17 View now
HMMC-5620 High-gain 6 20 17 12   View now
HMMC-5625
TWA 2 50 8.5 12 View now
HMMC-5626-BLK/TR1
TWA 2 26.5 7   View now
HMMC-5628-BLK Feedback DC 26.5 15 10 View now
HMMC-5629-BLK Diff. Limiting
DC 26.5 17 -3.5 View now
HMMC-5631-BLK Medium Power DC 26.5 14.5 13.5 View now
HMMC-5646 TWA 2
26.5 7.5 19.5 View now
1GG6-8070 High-gain 40
68 18 14
View now
1GG7-8045 High-gain 2 26.5 7.5
23
Contact us to request

 

Want help or have questions?