Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter-wave and Microwave GaAs Amplifiers

Keysight Technologies provides a variety of MMIC amplifiers ideal for microwave radio, aerospace and defense, and instrumentation applications.

These amplifiers range is frequency bands, gain, output power, as well as circuit architecture.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

Compare All MMICs (18)

1-13 of 13

Sort:
HMMC-5040 20–40 GHz Amplifier - Data Sheet
The HMMC-5040 is a high-gain broad-band MMIC amplifier designed for both military applications and commercial communication systems.

Data Sheet 2014-08-03

PDF PDF 2.24 MB
HMMC-5620 6-20 GHz High-Gain Amplifer - Data Sheet
The HMMC-5620 is a wideband GaAs MMIC amplifier, designed for medium output power and high gain over the 6 to 20 GHz frequency range.

Data Sheet 2014-08-03

PDF PDF 3.18 MB
HMMC-5027 2-26.5 GHz Medium Power Amplifier - Data Sheet
The HMMC-5027 is a broadband GaAs MMIC traveling wave amplifi er designed for medium output power and moderate gain over the full 2 to 26.5 GHz frequency range.

Data Sheet 2014-08-03

PDF PDF 2.36 MB
HMMC-5021, HMMC-5022, HMMC-5026, and QMMC-5002 GaAs MMIC Traveling Wave Amplifier - Data Sheet
The HMMC-5021/22/26/QMMC- 5002 is a broadband GaAs MMIC traveling wave amplifier designed for high gain and moderate output power over the full 2 to 26.5 GHz frequency range.

Data Sheet 2014-08-03

PDF PDF 988 KB
1GG6-8070 40–68 GHz Medium Power Amplifier - Data Sheet
The TC956 is a high–gain, medium– power mm–wave amplifier. It can be used as part of a banded solution to achieve respectable mm–wave power.

Data Sheet 2014-08-03

PDF PDF 813 KB
HMMC-5033 17.7–32 GHz Power Amplifier - Data Sheet
The HMMC-5033 is an MMIC power amplifier designed for use in wireless transmitters that operate within the 17.7 GHz to 32 GHz range.

Data Sheet 2014-07-25

PDF PDF 1.65 MB
HMMC–5023 23 GHz LNA (21.2–26.5 GHz) - Data Sheet
The HMMC-5023 MMIC is a high gain low-noise amplifier (LNA) that operates from 21 GHz to over 30 GHz.

Data Sheet 2014-07-25

PDF PDF 1.63 MB
HMMC-5032 17.7–32 GHz Amplifier 1GG6-8009 - Data Sheet
The HMMC-5032 MMIC is a broadband power amplifier designed for use in transmitters that operate in various frequency bands between 17.7 GHz and 32 GHz. It can be attached to the output of other MMIC amplifiers, increasing the power handling of transmitters requiring linear operation.

Data Sheet 2014-07-23

PDF PDF 2.43 MB
HMMC-5025 2-50 GHz Distributed Amplifier 1GG6-8000 - Data Sheet
The HMMC-5025 was designed as a generic wide band distributed amplifier, covering the frequency span 2-50 GHz. It consists of seven stages.

Data Sheet 2014-07-23

PDF PDF 1.91 MB
HMMC-5200 DC–20 GHz HBT Series Shunt Amplifier - Data Sheet
The HMMC-5200 is a DC to 20 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2014-07-23

PDF PDF 2.31 MB
HMMC-5618 6–20 GHz Medium Power Amplifier 1GG6-8002 - Data Sheet
The HMMC-5618, 66 to 20 GHz MMIC, is an efficient two-stage medium-power amplifier that is designed to be used as a cascadable intermediate gain block for EW applications.

Data Sheet 2014-07-22

PDF PDF 2.67 MB
1GG6-4080, 0.155 – 43 Gb/s Differential I/O, High–Power, Output Amplifier Data Sheet
DC-43 Gb/s high output differential I/O limiting amplifier delivering excellent responses and pulse fidelity for frequency or time-domain applications.

Data Sheet 2012-09-25

TC724 2-26.5 GHz High Power Output Amplifier 1GG7-8045 Features - Data Sheet
The 1GG7-8045 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high output power and moderate gain over the full 2 to 26.5 GHz frequency range.

Data Sheet 2009-11-02

PDF PDF 1.84 MB